TPS3511

LAST TIME BUY

PC power supply supervisor

TPS3511 is in the process of being discontinued
Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
TPS3808 ACTIVE Low-quiescent current supervisor with programmable delay & manual reset Replacement

Product details

Number of supplies monitored 3 Threshold voltage 1 (typ) (V) 2.2, 3.5, 3.9, 6.1 Features PFI/PFO, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 4 Iq (typ) (mA) 1 Output driver type/reset output Active-low, Open-drain Time delay (ms) 150 Supply voltage (min) (V) 4 Supply voltage (max) (V) 15 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 3 Threshold voltage 1 (typ) (V) 2.2, 3.5, 3.9, 6.1 Features PFI/PFO, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 4 Iq (typ) (mA) 1 Output driver type/reset output Active-low, Open-drain Time delay (ms) 150 Supply voltage (min) (V) 4 Supply voltage (max) (V) 15 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Overvoltage Protection and Lockout for 12 V, 5 V, 3.3 V
  • Undervoltage Protection and Lockout for 5 V and 3.3 V
  • Fault Protection Output With Open-Drain Output Stage
  • Open-Drain Power Good Output Signal for Power Good Input, 3.3 V and 5 V
  • Power Good Delay; 300-ms TPS3510, 150-ms TPS3511
  • 75-ms Delay for 5-V and 3.3-V Power Supply Short-Circuit Turnon Protection
  • 2.3-ms (PSON)\ Control to (FPO)\ Turnoff Delay
  • 38-ms (PSON)\ Control Debounce
  • 73-µs Width Noise Deglitches
  • Wide Supply Voltage Range From 4 V to 15 V

  • Overvoltage Protection and Lockout for 12 V, 5 V, 3.3 V
  • Undervoltage Protection and Lockout for 5 V and 3.3 V
  • Fault Protection Output With Open-Drain Output Stage
  • Open-Drain Power Good Output Signal for Power Good Input, 3.3 V and 5 V
  • Power Good Delay; 300-ms TPS3510, 150-ms TPS3511
  • 75-ms Delay for 5-V and 3.3-V Power Supply Short-Circuit Turnon Protection
  • 2.3-ms (PSON)\ Control to (FPO)\ Turnoff Delay
  • 38-ms (PSON)\ Control Debounce
  • 73-µs Width Noise Deglitches
  • Wide Supply Voltage Range From 4 V to 15 V

The TPS3510/1 is designed to minimize external components of personal-computer switching power supply systems. It provides protection circuits, power good indicator, fault protection output (FPO)\ and (PSON)\ control.

Overvoltage protection (OVP) monitors 3.3 V, 5 V, and 12 V (12-V signal detects via VDD pin). Undervoltage protection (UVP) monitors 3.3 V and 5 V. When an OV or UV condition is detected, the power good output (PGO) is set to low and (FPO)\ is latched high. (PSON)\ from low to high resets the protection latch. UVP function is enabled 75 ms after (PSON)\ is set low and debounced. Furthermore, there is a 2.3-ms delay (and an additional 38-ms debounce) at turnoff. There is no delay during turnon.

Power good feature monitors PGI, 3.3 V and 5 V and issues a power good signal when the output is ready.

The TPS3510/1 is characterized for operation from –40°C to 85°C.

The TPS3510/1 is designed to minimize external components of personal-computer switching power supply systems. It provides protection circuits, power good indicator, fault protection output (FPO)\ and (PSON)\ control.

Overvoltage protection (OVP) monitors 3.3 V, 5 V, and 12 V (12-V signal detects via VDD pin). Undervoltage protection (UVP) monitors 3.3 V and 5 V. When an OV or UV condition is detected, the power good output (PGO) is set to low and (FPO)\ is latched high. (PSON)\ from low to high resets the protection latch. UVP function is enabled 75 ms after (PSON)\ is set low and debounced. Furthermore, there is a 2.3-ms delay (and an additional 38-ms debounce) at turnoff. There is no delay during turnon.

Power good feature monitors PGI, 3.3 V and 5 V and issues a power good signal when the output is ready.

The TPS3510/1 is characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS3510, TPS3511: PC Power Supply Supervisors datasheet (Rev. A) 17 Dec 2002
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos