TPS3704-Q1
Automotive multichannel window supervisor with high accuracy and compact form factor
TPS3704-Q1
- ASIL-A Functional Safety-Compliant
- Development targeted for functional safety applications
- Documentation to aid ISO 26262 system design
- Systematic capability up to ASIL D
- Hardware capability up to ASIL A
- AEC-Q100 qualified for automotive applications
- Device temperature grade 1: –40°C to +125°C
- 1-4 channels for monitoring state-of-the art SOCs
- High ±0.25% (typical) threshold accuracy
- Configure each channel for Window, UV, or OV voltage monitoring
- Programmable window tolerance [3% to 11% (typical*)] for each channel
- Easy to use calculator tool for adjustable versions
- Designed to monitor Core and GPIO rails of TI processors (AM26x, AM62x, TDA4)
- Miniature solution with low power consumption
- 5.5µA typical quiescent current
- Compact 6 pin SOT-23 package (2.9 mm x 1.6 mm)
- Additional Features
- Built-in hysteresis to prevent false trip on RESET: 0.75% (typical)
- 23 fixed time delay options (selectable from 20 µs to 1200 ms)
- Open drain or push-pull output topology available
The TPS3704-Q1 is an ASIL-A compliant low-power precision window (UV +OV) voltage supervisor that can be configured and is available in an 8-pin (1.6 mm x 2.9 mm) SOT-23 package. This highly accurate (±0.25%) supervisor is available as a quad, triple, dual, and or single channel options. Each channel can be customized to its own overvoltage and undervoltage window detection with an upper and lower threshold tolerance that can be symmetric or asymmetric.
TPS3704-Q1 allows for highly accurate threshold detection with high resolution that is designed for systems operating on low-voltage supply rails with narrow margin supply tolerances. In addition, the built-in low threshold hysteresis and fixed reset delay features prevent false reset signals when monitoring multiple voltage rails.
The TPS3704-Q1 does not require any external resistors for setting the overvoltage and undervoltage reset thresholds which improves reliability for safety systems and optimizes overall accuracy, cost, solution size. Optional use of external resistors for design flexibility is supported by the SENSEx pins. Separate VDD and SENSEx pins allow monitoring of voltage rails other than VDD or alternatively enables use of a push-button input.
Request more information
The full failure modes, effects, and diagnostic analysis (FMEDA) is available. Request now
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS3704-Q1 Automotive Quad, Triple, Dual, Single Window orStandard Voltage Supervisor datasheet (Rev. B) | PDF | HTML | 14 Aug 2023 |
Functional safety information | TPS3704 Functional Safety Analysis Report Summary (FMEDA) (Rev. A) | PDF | HTML | 26 May 2022 | |
Functional safety information | TPS3704 Functional Safety Report Summary (Rev. A) | PDF | HTML | 26 May 2022 | |
Functional safety information | TPS3704x-Q1 Functional Safety Manual (Rev. A) | PDF | HTML | 26 May 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS3704Q1EVM — TPS3704 evaluation module for multichannel window supervisor with compact form factor
The TPS3704 evaluation module (EVM) is a platform for evaluating the TPS3704-Q1, which is a multichannel window supervisor and reset IC in an 8-pin, small-outline transistor (SOT-23) DDF package. TPS3704Q1EVM monitors single-, dual-, triple- and quad-voltage rails. The input voltage (...)
TPS3704-ADJ-CALC — TPS3704 adjustable-voltage threshold-resistor calculator
Supported products & hardware
Products
Supervisor & reset ICs
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP41085 — 100W Automotive Infotainment Display Module Reference Design With Functional Safety Capabilities
The LM74900-Q1 is the first stage of the design playing a role of protection for negative input voltage, undervoltage, locked output, and (...)
Package | Pins | Download |
---|---|---|
SOT-23-THN (DDF) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.