TPS3705-30 Status: ACTIVE

Processor Supervisory Circuits with Power-Fail


      
         
Alert me about changes<br/>to this product

 TPS3705-30TPS3705-33 TPS3705-50 TPS3707-25 TPS3707-30 TPS3707-33 TPS3707-50 
No. of Supervisors2  2  2  2  2  2  2  
Vit1(Typ)(V)2.63  2.93  4.55  2.25  2.63  2.93  4.55  
Vit2(Typ)(V)Adj  Adj  Adj  Adj  Adj  Adj  Adj  
Reset Threshold Accuracy(%)2.1  1.9  2  2.2  2.1  1.9  2  
Time Delay(ms)200  200  200  200  200  200  200  
IDD(Typ)(uA)30  30  30  20  20  20  20  
Pin/Package8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS3837L30: 220nA Supervisor with 10ms/200ms selectable delay time
  • TPS61027: 5-V Output, 1.5-A Switch, 96% Efficient Boost Converter w/ LDO Down-Mode, QFN-10
  • TPS61081: 27V, 1.2A switch, 1.2MHz Boost Converter with integrated power diode
  • TPS60110: Regulated 5-V High-Power Low-Noise Charge Pump DC/DC Converter

Product Information

Features

  • Power-On Reset Generator with Fixed Delay Time of 200 ms, no External Capacitor Needed
  • Precision Supply Voltage Monitor 2.5 V, 3 V, 3.3 V, and 5 V
  • Pin-For-Pin Compatible with the MAX705 through MAX708 Series
  • Integrated Watchdog Timer (TPS3705 only)
  • Voltage Monitor for Power-Fail or Low-Battery Warning
  • Maximum Supply Current of 50 µA
  • MSOP-8 and SO-8 Packages
  • Temperature Range . . . –40°C to 85°C

typical applications

  • Designs Using DSPs, Microcontrollers or Microprocessors
  • Industrial Equipment
  • Programmable Controls
  • Automotive Systems
  • Portable/Battery Powered Equipment
  • Intelligent Instruments
  • Wireless Communication Systems
  • Notebook/Desktop Computers

Description

The TPS3705, TPS3707 family of microprocessor supply-voltage supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems.

During power-on, RESET\ is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET\ active as long as VDD remains below the threshold voltage VIT+. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, tdtyp = 200 ms, starts after VDD has risen above the threshold voltage VIT+. When the supply voltage drops below the threshold voltage VIT–, the output becomes active (low) again. No external components are required.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS3705-30DACTIVE-40 to 850.95 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS3705-30DG4ACTIVE-40 to 850.95 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS3705-30DGNACTIVE-40 to 850.85 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol 
TPS3705-30DGNG4ACTIVE-40 to 850.85 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol 
TPS3705-30DRACTIVE-40 to 850.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS3705-30DRG4ACTIVE-40 to 850.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:14 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS3705-30D
AmericasAvnet 430
Rochester Electronics >1k
AsiaWPI 121
EuropeAvnet-SILICA 675
EBV Elektronik 38
Spoerle 150
WorldwideDigiKey 514
TI Lead Time*: 20 WeeksTPS3705-30DG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS3705-30DGN
AmericasRochester Electronics >1k
AsiaWPI 140
WorldwideDigiKey 124
TI Lead Time*: 14 WeeksTPS3705-30DGNG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS3705-30DR
AmericasRochester Electronics >1k
EuropeArrow Northern Europe >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS3705-30DRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS3705-30D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3705-30DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3705-30DGN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3705-30DGNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3705-30DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3705-30DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS3705-30 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS3837L30 220nA Supervisor with 10ms/200ms selectable delay time POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS61027 5-V Output, 1.5-A Switch, 96% Efficient Boost Converter w/ LDO Down-Mode, QFN-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61081 27V, 1.2A switch, 1.2MHz Boost Converter with integrated power diode LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS60110 Regulated 5-V High-Power Low-Noise Charge Pump DC/DC Converter INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS TI customers also evaluated this product.
TPS61045 28-V, 85% Efficient Boost Converter in QFN-8, Digitally Adjustable LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
BQ24075 USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 5.5V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS73033 Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UCC27322 Single 9-A High Speed Low-Side MOSFET Driver With Enable AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UCC28061 Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here