TPS3707-25 Status: ACTIVE

Processor Supervisory Circuits with Power-Fail


      
         
Alert me about changes<br/>to this product

 TPS3705-30 TPS3705-33 TPS3705-50 TPS3707-25TPS3707-30 TPS3707-33 TPS3707-50 
No. of Supervisors2  2  2  2  2  2  2  
Vit1(Typ)(V)2.63  2.93  4.55  2.25  2.63  2.93  4.55  
Vit2(Typ)(V)Adj  Adj  Adj  Adj  Adj  Adj  Adj  
Reset Threshold Accuracy(%)2.1  1.9  2  2.2  2.1  1.9  2  
Time Delay(ms)200  200  200  200  200  200  200  
IDD(Typ)(uA)30  30  30  20  20  20  20  
Pin/Package8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS3805H33: Dual Voltage Detector
  • TL7770-5: Dual Svs, 5V & Pgmmable, W/Pgmmable Time Delay
  • TPS3307-18: Triple Processor Supervisory Circuits

More Related Products

Product Information

Features

  • Power-On Reset Generator with Fixed Delay Time of 200 ms, no External Capacitor Needed
  • Precision Supply Voltage Monitor 2.5 V, 3 V, 3.3 V, and 5 V
  • Pin-For-Pin Compatible with the MAX705 through MAX708 Series
  • Integrated Watchdog Timer (TPS3705 only)
  • Voltage Monitor for Power-Fail or Low-Battery Warning
  • Maximum Supply Current of 50 µA
  • MSOP-8 and SO-8 Packages
  • Temperature Range . . . –40°C to 85°C

typical applications

  • Designs Using DSPs, Microcontrollers or Microprocessors
  • Industrial Equipment
  • Programmable Controls
  • Automotive Systems
  • Portable/Battery Powered Equipment
  • Intelligent Instruments
  • Wireless Communication Systems
  • Notebook/Desktop Computers

Description

The TPS3705, TPS3707 family of microprocessor supply-voltage supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems.

During power-on, RESET\ is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET\ active as long as VDD remains below the threshold voltage VIT+. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, tdtyp = 200 ms, starts after VDD has risen above the threshold voltage VIT+. When the supply voltage drops below the threshold voltage VIT–, the output becomes active (low) again. No external components are required.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS3707-25DACTIVE-40 to 850.95 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS3707-25DG4ACTIVE-40 to 850.95 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS3707-25DGNACTIVE-40 to 850.95 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol Purchase Samples
TPS3707-25DGNG4ACTIVE-40 to 850.95 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol Purchase Samples
TPS3707-25DGNRACTIVE-40 to 850.85 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol 
TPS3707-25DGNRG4ACTIVE-40 to 850.85 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol 
TPS3707-25DRACTIVE-40 to 850.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS3707-25DRG4ACTIVE-40 to 850.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:14 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS3707-25D
AmericasRochester Electronics >1k
WorldwideDigiKey 329
Mouser Electronics 127
TI Lead Time*: 20 WeeksTPS3707-25DG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS3707-25DGN
AmericasRochester Electronics >1k
EuropeAvnet-SILICA 320
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS3707-25DGNG4
AmericasAvnet 2
Rochester Electronics 44
WorldwideDigiKey  Available
Mouser Electronics 271
TI Lead Time*: 14 WeeksTPS3707-25DGNR
WorldwideDigiKey 407
TI Lead Time*: 14 WeeksTPS3707-25DGNRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS3707-25DR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS3707-25DRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS3707-25D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3707-25DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3707-25DGN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3707-25DGNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3707-25DGNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3707-25DGNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3707-25DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3707-25DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS3707-25 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS3805H33 Dual Voltage Detector POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TL7770-5 Dual Svs, 5V & Pgmmable, W/Pgmmable Time Delay POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS3307-18 Triple Processor Supervisory Circuits POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS3705-30 Processor Supervisory Circuits with Power-Fail POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here