|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
typical applications
Description
The TPS3705, TPS3707 family of microprocessor supply-voltage supervisors provide circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power-on, RESET\ is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET\ active as long as VDD remains below the threshold voltage VIT+. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, tdtyp = 200 ms, starts after VDD has risen above the threshold voltage VIT+. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. No external components are required. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS3707-50D | ACTIVE | -40 to 85 | 0.95 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TPS3707-50DG4 | ACTIVE | -40 to 85 | 0.95 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TPS3707-50DGN | ACTIVE | -40 to 85 | 0.95 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 80 | TUBE | Purchase Samples | ||
| TPS3707-50DGNG4 | ACTIVE | -40 to 85 | 0.95 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 80 | TUBE | Purchase Samples | ||
| TPS3707-50DGNR | ACTIVE | -40 to 85 | 0.85 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 2500 | LARGE T&R | |||
| TPS3707-50DGNRG4 | ACTIVE | -40 to 85 | 0.85 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 2500 | LARGE T&R | |||
| TPS3707-50DR | ACTIVE | -40 to 85 | 0.85 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TPS3707-50DRG4 | ACTIVE | -40 to 85 | 0.85 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:14 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS3707-50D | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | 283 | ||
| Asia | WPI | 41 | |
| Europe | EBV Elektronik | 98 | |
| Worldwide | DigiKey | 543 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTPS3707-50DG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS3707-50DGN | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 375 | ||
| TI Lead Time*: 14 WeeksTPS3707-50DGNG4 | |||
| Americas | Avnet | 400 | |
| Europe | EBV Elektronik | 240 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS3707-50DGNR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 14 WeeksTPS3707-50DGNRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS3707-50DR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS3707-50DRG4 | |||
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS3707-50D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3707-50DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3707-50DGN | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3707-50DGNG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3707-50DGNR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3707-50DGNRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3707-50DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3707-50DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS3707-50 
View Application Notes for Supervisory Circuits(Voltage Supervisors)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS3705-50 | Processor Supervisory Circuits with Power-Fail | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS3823-33 | Supply Voltage Supervisor w/Watchdog input and manual reset | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS74401 | Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS54613 | 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 1.5V Output | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54386 | Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| UA78L05A | 3/8 Pin 100mA Fixed 5V Positive Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TPS71533 | Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| BQ24070 | Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS40060 | Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source only | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |

No Tags are Available for this Part Number