TPS3801K33 Status: ACTIVE

Processor Supervisory Circuits


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS3800G27 TPS3801-01 TPS3801E18 TPS3801I50 TPS3801J25 TPS3801K33TPS3801L30 TPS3801T50 TPS3802K33 TPS3802L30 
No. of Supervisors1  1  1  1  1  1  1  1  1  1  
Vit1(Typ)(V)2.5  Adj  1.71  4.55  2.25  2.93  2.64  4  2.93  2.64  
Reset Threshold Accuracy(%)2  2  2.3  2.2  2.2  2  2.3  2  2  2.3  
Time Delay(ms)100  200  200  200  200  200  200  200  400  400  
IDD(Typ)(uA)9  9  9  9  9  9  9  9  9  9  
Pin/Package5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS3808G01: Low Quiescent Current, Programmable-Delay Supervisory Circuit
  • TPS54231: 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™
  • TPS51315: 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode
  • TPS40193: 4.5V to 18V Input, Low Pin Count Synchronous Buck Controller with Power Good

Product Information

Features

  • Small, 5-Pin SC-70 (SOT-323) Package
  • Supply Current of 9 µA
  • Power-On Reset Generator With Fixed Delay Time
    • TPS3800 = 100 ms
    • TPS3801 = 200 ms
    • TPS3802 = 400 ms
  • Precision Supply Voltage Monitor 1.8 V, 2.5 V, 2.7 V, 3 V, 3.3 V, 5 V, and Adjustable
  • Manual Reset Input (Except TPS3801-01)
  • Temperature Range: -40°C to +85°C
  • APPLICATIONS
    • Applications Using DSPs, Microcontrollers, or Microprocessors
    • Wireless Communication Systems
    • Portable/Battery-Powered Equipment
    • Programmable Controls
    • Intelligent Instruments
    • Industrial Equipment
    • Notebook/Desktop Computers
    • Automotive Systems

All trademarks are the property of their respective owners.

Description

The TPS380x family of supervisory circuits monitor supply voltages to provide circuit initialization and timing supervision, primarily for DSPs and other processor-based systems.

These devices assert a push-pull RESET signal when the SENSE (adjustable version) or VDD (fixed version) drops below a preset threshold. The RESET output remains asserted for the factory programmed delay time after the SENSE or VDD return above its threshold.

The TPS380x devices, except the TPS3801-01, incorporate a manual reset input (MR). A low level at MR causes RESET to become active.

The TPS380x uses a precision reference to achieve an overall threshold accuracy of 2%-2.5%. These devices are available in a 5-pin SC-70 package, which is only about half the size of a 5-pin SOT-23 package.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS3801K33DCKRACTIVE-40 to 850.40 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS3801K33DCKRG4ACTIVE-40 to 850.40 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:14 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS3801K33DCKR
AsiaFarnell Asia 169
WPI >1k
EuropeAvnet-SILICA 900
TI Lead Time*: 20 WeeksTPS3801K33DCKRG4
AsiaFarnell Asia 15
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS3801K33DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3801K33DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS3801K33 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
TAS5066-5111D6 Evaluation Module (EVM)TAS5066-5111D6EVMTexas InstrumentsDevelopment Boards/EVMs
TAS5066-5112F6 Evaluation Module (EVM)TAS5066-5112F6EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51315 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS40193 4.5V to 18V Input, Low Pin Count Synchronous Buck Controller with Power Good NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here