TPS3801L30 Status: ACTIVE

Processor Supervisory Circuits


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS3800G27 TPS3801-01 TPS3801E18 TPS3801I50 TPS3801J25 TPS3801K33 TPS3801L30TPS3801T50 TPS3802K33 TPS3802L30 
No. of Supervisors1  1  1  1  1  1  1  1  1  1  
Vit1(Typ)(V)2.5  Adj  1.71  4.55  2.25  2.93  2.64  4  2.93  2.64  
Reset Threshold Accuracy(%)2  2  2.3  2.2  2.2  2  2.3  2  2  2.3  
Time Delay(ms)100  200  200  200  200  200  200  200  400  400  
IDD(Typ)(uA)9  9  9  9  9  9  9  9  9  9  
Pin/Package5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  5SC70  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS62220: Adjustable, 400-mA, 95% Efficient Step-Down Converter, 15uA, ThinSOT-23
  • TPS77433: Single Output LDO, 250mA, Fixed(3.3V), Fast Transient Response, PowerGood (PG) Output
  • TPS79301: Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise
  • Product Information

    Features

    • Small, 5-Pin SC-70 (SOT-323) Package
    • Supply Current of 9 µA
    • Power-On Reset Generator With Fixed Delay Time
      • TPS3800 = 100 ms
      • TPS3801 = 200 ms
      • TPS3802 = 400 ms
    • Precision Supply Voltage Monitor 1.8 V, 2.5 V, 2.7 V, 3 V, 3.3 V, 5 V, and Adjustable
    • Manual Reset Input (Except TPS3801-01)
    • Temperature Range: -40°C to +85°C
    • APPLICATIONS
      • Applications Using DSPs, Microcontrollers, or Microprocessors
      • Wireless Communication Systems
      • Portable/Battery-Powered Equipment
      • Programmable Controls
      • Intelligent Instruments
      • Industrial Equipment
      • Notebook/Desktop Computers
      • Automotive Systems

    All trademarks are the property of their respective owners.

    Description

    The TPS380x family of supervisory circuits monitor supply voltages to provide circuit initialization and timing supervision, primarily for DSPs and other processor-based systems.

    These devices assert a push-pull RESET signal when the SENSE (adjustable version) or VDD (fixed version) drops below a preset threshold. The RESET output remains asserted for the factory programmed delay time after the SENSE or VDD return above its threshold.

    The TPS380x devices, except the TPS3801-01, incorporate a manual reset input (MR). A low level at MR causes RESET to become active.

    The TPS380x uses a precision reference to achieve an overall threshold accuracy of 2%-2.5%. These devices are available in a 5-pin SC-70 package, which is only about half the size of a 5-pin SOT-23 package.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TPS3801L30DCKRACTIVE-40 to 850.40 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS3801L30DCKRG4ACTIVE-40 to 850.40 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:15 AM GMT, 25 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTPS3801L30DCKR
    AmericasNewark >1k
    Rochester Electronics >1k
    AsiaWPI >1k
    WorldwideDigiKey >1k
    TI Lead Time*: 20 WeeksTPS3801L30DCKRG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS3801L30DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS3801L30DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS3801L30 Help

    Datasheet

    Application Notes

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS62220 Adjustable, 400-mA, 95% Efficient Step-Down Converter, 15uA, ThinSOT-23 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS77433 Single Output LDO, 250mA, Fixed(3.3V), Fast Transient Response, PowerGood (PG) Output LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    TPS79301 Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
    TPS51125 Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
    TPS2051B Single, Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
    TPS61085 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
    TPS61042 30-V, 500-mA Switch Boost Converter in QFN-8 for White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here