TPS3803-01-EP Status: ACTIVE

Enhanced Product Single Voltage Detector


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS3803-01-EP
No. of Supervisors1  
Vit1(Typ)(V)Adj  
Reset Threshold Accuracy(%)1.5  
IDD(Typ)(uA)3  
Pin/Package5SC70  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of TPS3803-01-EP

Version Part Number Definition
Automotive TPS3803-01-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog TPS3803-01 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to +125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Single Voltage Detector (TPS3803): Adjustable/1.5 V
  • Dual Voltage Detector (TPS3805): Adjustable/3.3 V
  • High ±1.5% Threshold Voltage Accuracy
  • Supply Current: 3 µA Typical at VDD = 3.3 V
  • Push/Pull Reset Output (TPS3805) Open-Drain Reset Output (TPS3803)
  • 5-Pin SC–70 Package
  • APPLICATIONS
    • Applications Using DSPs, Microcontrollers, or Microprocessors
    • Wireless Communication Systems
    • Portable/Battery-Powered Equipment
    • Programmable Controls
    • Intelligent Instruments
    • Industrial Equipment
    • Notebook/Desktop Computers

View All Features in Datasheet

Description

The TPS3803 and TPS3805 families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

The TPS3803G15 device has a fixed-sense threshold voltage VIT set by an internal voltage divider, whereas the TPS3803–01 has an adjustable SENSE input that can be configured by two external resistors. In addition to the fixed sense threshold monitored at VDD, the TPS3805 devices provide a second adjustable SENSE input. RESET is asserted in case any of the two voltages drops below VIT.

During power on, RESET is asserted when supply voltage VDD becomes higher than 0.8 V. Thereafter, the supervisory circuit monitors VDD (and/or SENSE) and keeps RESET active as long as VDD or SENSE remains below the threshold voltage VIT.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS3803-01MDCKREPACTIVE-55 to 125V62/04648-04XE0.92 | 100uSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TPS3803-01QDCKREPACTIVE-40 to 125V62/04648-01XE0.49 | 100uSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/04648-01XEACTIVE-40 to 125 0.49 | 100uSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/04648-04XEACTIVE-55 to 125 0.92 | 100uSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:14 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTPS3803-01MDCKREP
AmericasArrow >1k
Newark >1k
AsiaFarnell Asia >1k
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksTPS3803-01QDCKREP
None Reported
View Distributors
TI Lead Time*: 12 WeeksV62/04648-01XE
None Reported
View Distributors
TI Lead Time*: 12 WeeksV62/04648-04XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS3803-01MDCKREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3803-01QDCKREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04648-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/04648-04XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS3803-01-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS3803-01 Single Voltage Detector POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS3803-01-Q1 Automotive Catalog Single Voltage Detectors POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here