|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS3806 integrates two independent voltage detectors for battery voltage monitoring. During power-on, RESET\ and RSTSENSE\ are asserted when supply voltage VDD or the voltage at LSENSE input become higher than 0.8 V. Thereafter, the supervisory circuit monitors V DD and LSENSE, keeping RESET\ and RSTSENSE\ active as long as VDD and LSENSE remain below the threshold voltage VIT. As soon as VDD or LSENSE rise above the threshold voltage VIT, RESET\ or RSTSENSE\ is deasserted, respectively. The TPS3806 device has a fixed-sense threshold voltage VIT set by an internal voltage divider at VDD and an adjustable second-LSENSE input. In addition, an upper voltage threshold can be set at HSENSE to allow a wide adjustable hysteresis window. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS3806I33DBVR | ACTIVE | -40 to 85 | 0.45 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | |||
| TPS3806I33DBVRG4 | ACTIVE | -40 to 85 | 0.45 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | |||
| TPS3806I33DBVT | ACTIVE | -40 to 85 | 0.50 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | Purchase Samples | ||
| TPS3806I33DBVTG4 | ACTIVE | -40 to 85 | 0.50 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:14 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS3806I33DBVR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Worldwide | DigiKey | 821 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTPS3806I33DBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS3806I33DBVT | |||
| Americas | Avnet | 750 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS3806I33DBVTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS3806I33DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3806I33DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3806I33DBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3806I33DBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS3806I33 
View Application Notes for Supervisory Circuits(Voltage Supervisors)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS3805H33 | Dual Voltage Detector | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS76301 | Single Output LDO, 150mA, Adj.(1.5 to 6.0V), Low Quiescent Current, Thermal Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| UCC3818A | BiCMOS Power Factor Preregulator | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| TPS54160 | 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54386 | Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS2331 | 3-13V Single Hot-Swap IC w/ Power Good Report, Act-High Enable | HOT SWAP POWER MANAGEMENT-HOT-SWAP CONTROLLERS (EXTERNAL FET) | TI customers also evaluated this product. |
| TL2844B | High-Performance Current-Mode PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS54140 | 3.5V to 42V Input, 1.5 A Step Down SWIFT™ Converter with Eco-Mode (tm) | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TL432B | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS54350 | 4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number