|
|
|
|
Other qualified versions of TPS3808G01
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD Is a trademark of Texas Instruments. Description
The TPS3808xxx family of microprocessor supervisory circuits monitor system voltages from 0.4V to 5.0V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and manual reset (MR) return above the respective thresholds. The TPS3808 uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3V. The reset delay time can be set to 20ms by disconnecting the CT pin, 300ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted between 1.25ms and 10s by connecting the CT pin to an external capacitor. The TPS3808 has a very low typical quiescent current of 2.4µA so it is well-suited to battery-powered applications. It is available in a small SOT23 and an ultra-small 2mm × 2mm QFN PowerPAD package, and is fully specified over a temperature range of 40°C to +125°C (TJ). |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS3808G01DBVR | ACTIVE | -40 to 125 | 0.70 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | |||
| TPS3808G01DBVRG4 | ACTIVE | -40 to 125 | 0.70 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | |||
| TPS3808G01DBVT | ACTIVE | -40 to 125 | 0.80 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | Purchase Samples | ||
| TPS3808G01DBVTG4 | ACTIVE | -40 to 125 | 0.80 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | Purchase Samples | ||
| TPS3808G01DRVR | ACTIVE | -40 to 125 | 0.85 | 1ku | SON (DRV) | 6 | 3000 | LARGE T&R | ||||
| TPS3808G01DRVRG4 | ACTIVE | -40 to 125 | 0.85 | 1ku | SON (DRV) | 6 | 3000 | LARGE T&R | ||||
| TPS3808G01DRVT | ACTIVE | -40 to 125 | 0.95 | 1ku | SON (DRV) | 6 | 250 | SMALL T&R | Purchase Samples | |||
| TPS3808G01DRVTG4 | ACTIVE | -40 to 125 | 0.95 | 1ku | SON (DRV) | 6 | 250 | SMALL T&R | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:06 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS3808G01DBVR | |||
| Americas | Avnet | >1k | |
| Asia | WPI | >1k | |
| Europe | Compel | 335 | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksTPS3808G01DBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 6 WeeksTPS3808G01DBVT | |||
| Americas | Arrow | 22 | |
| Rochester Electronics | 220 | ||
| Asia | Farnell Asia | 794 | |
| Europe | Abacus Polar | 1k | |
| Avnet-SILICA | >1k | ||
| Compel | 196 | ||
| Farnell | 156 | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 6 WeeksTPS3808G01DBVTG4 | |||
| Asia | Farnell Asia | 682 | |
| Europe | EBV Elektronik | >1k | |
| Farnell | 638 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 750 | ||
| TI Lead Time*: 20 WeeksTPS3808G01DRVR | |||
| Worldwide | DigiKey | 703 | |
| TI Lead Time*: 20 WeeksTPS3808G01DRVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTPS3808G01DRVT | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTPS3808G01DRVTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS3808G01DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3808G01DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3808G01DBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3808G01DBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3808G01DRVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3808G01DRVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3808G01DRVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3808G01DRVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS3808G01 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS3307-18 | Triple Processor Supervisory Circuits | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS767D301 | Dual-Output Low-Dropout (LDO) Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TPS51117 | 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS61085 | 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS65053 | 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS54386 | Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS71533 | Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS40200 | Wide Input Non-Synchronous Buck DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS61161 | White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |

Most Popular Tags for TPS3808G01: