TPS3808G18 Status: ACTIVE

Low Quiescent Current, Programmable-Delay Supervisory Circuit


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TPS3808G01 TPS3808G09 TPS3808G12 TPS3808G125 TPS3808G15 TPS3808G18TPS3808G19 TPS3808G25 TPS3808G30 TPS3808G33 TPS3808G50 
No. of Supervisors1  1  1  1  1  1  1  1  1  1  1  
Vit1(Typ)(V)Adj  0.84  1.12  1.16  1.4  1.67  1.77  2.33  2.79  3.07  4.65  
Reset Threshold Accuracy(%)1.0  0.5  0.5  0.5  0.5  0.5   0.5  0.5  0.5  0.5  
Time Delay(ms)Prog  Prog  Prog  Prog  Prog  Prog  Prog  Prog  Prog  Prog  Prog  
IDD(Typ)(uA)2.4  2.4  2.4  2.4  2.4  2.4  2.4  2.4  2.4  2.4  2.4  
Pin/Package6SON, 6SOT-23  6SOT-23  6SON, 6SOT-23  6SOT-23  6SON, 6SOT-23  6SON, 6SOT-23  6SOT-23  6SON, 6SOT-23  6SON, 6SOT-23  6SOT-23  6SOT-23  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TPS3808G18

Version Part Number Definition
Automotive TPS3808G18-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TPS3808G12: Low Quiescent Current, Programmable-Delay Supervisory Circuit
  • TPS3808G01: Low Quiescent Current, Programmable-Delay Supervisory Circuit

Product Information

Features

  • Power-On Reset Generator with Adjustable Delay Time: 1.25ms to 10s
  • Very Low Quiescent Current: 2.4µA typ
  • High Threshold Accuracy: 0.5% typ
  • Fixed Threshold Voltages for Standard Voltage Rails from 0.9V to 5V
    and Adjustable Voltage Down to 0.4V Are Available
  • Manual Reset (MR) Input
  • Open-Drain RESET Output
  • Temperature Range: –40°C to +125°C
  • Small SOT23 and 2mm × 2mm QFN Packages
  • APPLICATIONS
    • DSP or Microcontroller Applications
    • Notebook/Desktop Computers
    • PDAs/Hand-Held Products
    • Portable/Battery-Powered Products
    • FPGA/ASIC Applications

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description

The TPS3808xxx family of microprocessor supervisory circuits monitor system voltages from 0.4V to 5.0V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and manual reset (MR) return above the respective thresholds.

The TPS3808 uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3V. The reset delay time can be set to 20ms by disconnecting the CT pin, 300ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted between 1.25ms and 10s by connecting the CT pin to an external capacitor. The TPS3808 has a very low typical quiescent current of 2.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS3808G18DBVRACTIVE-40 to 1250.70 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS3808G18DBVRG4ACTIVE-40 to 1250.70 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS3808G18DBVTACTIVE-40 to 1250.80 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS3808G18DBVTG4ACTIVE-40 to 1250.80 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS3808G18DRVRACTIVE-40 to 1250.85 | 1kuSON (DRV) | 6  3000 | LARGE T&R  
TPS3808G18DRVTACTIVE-40 to 1250.95 | 1kuSON (DRV) | 6  250 | SMALL T&R  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:15 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTPS3808G18DBVR
AmericasNewark >1k
AsiaWPI >1k
WorldwideDigiKey 444
TI Lead Time*: 14 WeeksTPS3808G18DBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS3808G18DBVT
AmericasArrow 500
Avnet >1k
Newark 117
Rochester Electronics 250
EuropeAvnet-SILICA 250
Compel 700
EBV Elektronik 125
Spoerle 250
WorldwideDigiKey  Available
Mouser Electronics 75
TI Lead Time*: 14 WeeksTPS3808G18DBVTG4
AmericasAvnet 500
WorldwideDigiKey  Available
Mouser Electronics 21
TI Lead Time*: 16 WeeksTPS3808G18DRVR
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTPS3808G18DRVT
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS3808G18DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3808G18DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3808G18DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3808G18DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3808G18DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3808G18DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS3808G18 Help

Datasheet

Application Notes

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS3808G12 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TPS3808G18:

View All Tags

Other Support



Click Here