TPS3808G19 Status: ACTIVE

Low Quiescent Current, Programmable-Delay Supervisory Circuit


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TPS3808G01 TPS3808G09 TPS3808G12 TPS3808G125 TPS3808G15 TPS3808G18 TPS3808G19TPS3808G25 TPS3808G30 TPS3808G33 TPS3808G50 
No. of Supervisors1  1  1  1  1  1  1  1  1  1  1  
Vit1(Typ)(V)Adj  0.84  1.12  1.16  1.4  1.67  1.77  2.33  2.79  3.07  4.65  
Reset Threshold Accuracy(%)1.0  0.5  0.5  0.5  0.5  0.5   0.5  0.5  0.5  0.5  
Time Delay(ms)Prog  Prog  Prog  Prog  Prog  Prog  Prog  Prog  Prog  Prog  Prog  
IDD(Typ)(uA)2.4  2.4  2.4  2.4  2.4  2.4  2.4  2.4  2.4  2.4  2.4  
Pin/Package6SON, 6SOT-23  6SOT-23  6SON, 6SOT-23  6SOT-23  6SON, 6SOT-23  6SON, 6SOT-23  6SOT-23  6SON, 6SOT-23  6SON, 6SOT-23  6SOT-23  6SOT-23  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS65053: 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs
  • TPS2141: Adjustable LDO Plus 5V Switch with Dual Current Limit for High Power USB Peripherals
  • Product Information

    Features

    • Power-On Reset Generator with Adjustable Delay Time: 1.25ms to 10s
    • Very Low Quiescent Current: 2.4µA typ
    • High Threshold Accuracy: 0.5% typ
    • Fixed Threshold Voltages for Standard Voltage Rails from 0.9V to 5V
      and Adjustable Voltage Down to 0.4V Are Available
    • Manual Reset (MR) Input
    • Open-Drain RESET Output
    • Temperature Range: –40°C to +125°C
    • Small SOT23 and 2mm × 2mm QFN Packages
    • APPLICATIONS
      • DSP or Microcontroller Applications
      • Notebook/Desktop Computers
      • PDAs/Hand-Held Products
      • Portable/Battery-Powered Products
      • FPGA/ASIC Applications

    PowerPAD Is a trademark of Texas Instruments.
    All other trademarks are the property of their respective owners.

    Description

    The TPS3808xxx family of microprocessor supervisory circuits monitor system voltages from 0.4V to 5.0V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and manual reset (MR) return above the respective thresholds.

    The TPS3808 uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3V. The reset delay time can be set to 20ms by disconnecting the CT pin, 300ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted between 1.25ms and 10s by connecting the CT pin to an external capacitor. The TPS3808 has a very low typical quiescent current of 2.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
    TPS3808G19DBVRACTIVE-40 to 1250.70 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R
    TPS3808G19DBVRG4ACTIVE-40 to 1250.70 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R
    TPS3808G19DBVTACTIVE-40 to 1250.80 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&RPurchase Samples
    TPS3808G19DBVTG4ACTIVE-40 to 1250.80 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&RPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:15 AM GMT, 20 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 14 WeeksTPS3808G19DBVR
    WorldwideDigiKey >1k
    TI Lead Time*: 14 WeeksTPS3808G19DBVRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTPS3808G19DBVT
    AsiaFarnell Asia 447
    EuropeFarnell 447
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksTPS3808G19DBVTG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS3808G19DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS3808G19DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS3808G19DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS3808G19DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS3808G19 Help

    Datasheet

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
    TPS2141 Adjustable LDO Plus 5V Switch with Dual Current Limit for High Power USB Peripherals PCMCIA AND USB-USB POWER CONTROLLERS TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here