TPS3808G25 Status: ACTIVE

Low Quiescent Current, Programmable-Delay Supervisory Circuit


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TPS3808G01 TPS3808G09 TPS3808G12 TPS3808G125 TPS3808G15 TPS3808G18 TPS3808G19 TPS3808G25TPS3808G30 TPS3808G33 TPS3808G50 
No. of Supervisors1  1  1  1  1  1  1  1  1  1  1  
Vit1(Typ)(V)Adj  0.84  1.12  1.16  1.4  1.67  1.77  2.33  2.79  3.07  4.65  
Reset Threshold Accuracy(%)1.0  0.5  0.5  0.5  0.5  0.5   0.5  0.5  0.5  0.5  
Time Delay(ms)Prog  Prog  Prog  Prog  Prog  Prog  Prog  Prog  Prog  Prog  Prog  
IDD(Typ)(uA)2.4  2.4  2.4  2.4  2.4  2.4  2.4  2.4  2.4  2.4  2.4  
Pin/Package6SON, 6SOT-23  6SOT-23  6SON, 6SOT-23  6SOT-23  6SON, 6SOT-23  6SON, 6SOT-23  6SOT-23  6SON, 6SOT-23  6SON, 6SOT-23  6SOT-23  6SOT-23  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS3808G01-Q1: Automotive Catalog Low Quiescent Current, Programmable-Delay Supervisory Circuit
  • TPS3808G33: Low Quiescent Current, Programmable-Delay Supervisory Circuit
  • TPS3808G09: Low Quiescent Current, Programmable-Delay Supervisory Circuit
  • TPS2061: Single 1A Current-Limited, Power-Distribution Switch
  • UCC2813-3-Q1: Automotive Catalog Low-Power BICMOS Current-Mode PWM
  • TPS2052B: Current-Limited, Power-Distribution Switches

Product Information

Features

  • Power-On Reset Generator with Adjustable Delay Time: 1.25ms to 10s
  • Very Low Quiescent Current: 2.4µA typ
  • High Threshold Accuracy: 0.5% typ
  • Fixed Threshold Voltages for Standard Voltage Rails from 0.9V to 5V
    and Adjustable Voltage Down to 0.4V Are Available
  • Manual Reset (MR) Input
  • Open-Drain RESET Output
  • Temperature Range: –40°C to +125°C
  • Small SOT23 and 2mm × 2mm QFN Packages
  • APPLICATIONS
    • DSP or Microcontroller Applications
    • Notebook/Desktop Computers
    • PDAs/Hand-Held Products
    • Portable/Battery-Powered Products
    • FPGA/ASIC Applications

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description

The TPS3808xxx family of microprocessor supervisory circuits monitor system voltages from 0.4V to 5.0V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and manual reset (MR) return above the respective thresholds.

The TPS3808 uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3V. The reset delay time can be set to 20ms by disconnecting the CT pin, 300ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted between 1.25ms and 10s by connecting the CT pin to an external capacitor. The TPS3808 has a very low typical quiescent current of 2.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS3808G25DBVRACTIVE-40 to 1250.70 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS3808G25DBVRG4ACTIVE-40 to 1250.70 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS3808G25DBVTACTIVE-40 to 1250.80 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS3808G25DBVTG4ACTIVE-40 to 1250.80 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS3808G25DRVRACTIVE-40 to 1250.85 | 1kuSON (DRV) | 6  3000 | LARGE T&R Download CAD Format for this Symbol 
TPS3808G25DRVRG4ACTIVE-40 to 1250.85 | 1kuSON (DRV) | 6  3000 | LARGE T&R Download CAD Format for this Symbol 
TPS3808G25DRVTACTIVE-40 to 1250.95 | 1kuSON (DRV) | 6  250 | SMALL T&R Download CAD Format for this Symbol Purchase Samples
TPS3808G25DRVTG4ACTIVE-40 to 1250.95 | 1kuSON (DRV) | 6  250 | SMALL T&R Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:15 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTPS3808G25DBVR
AmericasNewark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WorldwideDigiKey 859
Mouser Electronics >1k
TI Lead Time*: 14 WeeksTPS3808G25DBVRG4
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS3808G25DBVT
AmericasArrow 367
Newark 551
EuropeAvnet-SILICA 50
WorldwideDigiKey  Available
Mouser Electronics 14
TI Lead Time*: 14 WeeksTPS3808G25DBVTG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS3808G25DRVR
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTPS3808G25DRVRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS3808G25DRVT
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS3808G25DRVTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS3808G25DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3808G25DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3808G25DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3808G25DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3808G25DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3808G25DRVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3808G25DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3808G25DRVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS3808G25 Help

Datasheet

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS3808G01-Q1 Automotive Catalog Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS3808G33 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS3808G09 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS2061 Single 1A Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
UCC2813-3-Q1 Automotive Catalog Low-Power BICMOS Current-Mode PWM AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS2052B Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS2551 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62400 Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
PTN04050C 12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here