TPS3808G50-Q1 Status: ACTIVE

Automotive Catalog Low Quiescent Current Programmable-Delay Supervisory Circuit


      
         
Alert me about changes<br/>to this product

 TPS3808G01-Q1 TPS3808G12-Q1 TPS3808G30-Q1 TPS3808G33-Q1 TPS3808G50-Q1
No. of Supervisors1  1  1  1  1  
Vit1(Typ)(V)Adj  1.12  2.79  3.07  Adj  
Reset Threshold Accuracy(%)1  0.5  0.5  0.5  0.5  
Time Delay(ms)Prog  Prog   Prog  Prog  
IDD(Typ)(uA)2.4  2.4  2.4  2.4  2.4  
Pin/Package6SOT-23  6SOT-23  6SOT-23  6SOT-23  6SOT-23  
RatingAutomotive  Automotive  Automotive  Automotive  Automotive  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Other qualified versions of TPS3808G50-Q1

Version Part Number Definition
Catalog TPS3808G50 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS3808G50: Low Quiescent Current, Programmable-Delay Supervisory Circuit
  • TPS3808-EP: Enhanced Product Low Quiescent Current, Programmable Delay Supervisory Circuit

Product Information

Features

  • Qualified for Automotive Applications
  • Power-On Reset Generator With
    Adjustable Delay Time: 1.25 ms to 10 s
  • Very Low Quiescent Current: 2.4 µA Typ
  • High Threshold Accuracy: 0.5% Typ
  • Fixed Threshold Voltages for Standard Voltage Rails From
    1.2 V to 5 V and Adjustable Voltage Down to 0.4 V Are Available
  • Manual Reset (MR) Input
  • Open-Drain RESET Output
  • Temperature Range: –40°C to 125°C
  • Small SOT-23 Package
  • APPLICATIONS
    • DSP or Microcontroller Applications
    • Notebook/Desktop Computers
    • PDAs/Hand-Held Products
    • Portable/Battery-Powered Products
    • FPGA/ASIC Applications

Description

The TPS3808 microprocessor supervisory circuits monitor system voltages from 0.4 V to 5 V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and MR return above their thresholds.

The TPS3808 uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3 V. The reset delay time can be set to 20 ms by disconnecting the CT pin, 300 ms by connecting the CT pin to VDD using a resistor, or can be user adjusted between 1.25 ms and 10 s by connecting the CT pin to an external capacitor. The TPS3808 has a very low typical quiescent current of 2.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS3808G50QDBVRQ1ACTIVE-40 to 1250.85 | 1kuSOT-23 (DBV) | 6 View 3000

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:14 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
Call**TPS3808G50QDBVRQ1
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS3808G50QDBVRQ1 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS3808G50-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS3808G50 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS3808-EP Enhanced Product Low Quiescent Current, Programmable Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here