TPS3809K33-Q1 Status: ACTIVE

Automotive Catalog 3-Pin Supply Voltage Supervisor


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS3809K33-Q1
No. of Supervisors1  
Vit1(Typ)(V)2.93  
Reset Threshold Accuracy(%)2  
Time Delay(ms)200  
IDD(Typ)(uA)9  
Pin/Package3SOT-23  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of TPS3809K33-Q1

Version Part Number Definition
Catalog TPS3809K33 TI's standard catalog product
Enhanced Product TPS3809K33-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS73701: Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection
  • Product Information

    Features

    • Qualified for Automotive Applications
    • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Using Human Body Model (C = 100 pF, R = 1500 )
    • 3-Pin SOT-23 Package
    • Supply Current of 9 µA (Typical)
    • Precision Supply Voltage Monitor 2.5 V, 3 V, 3.3 V, 5 V
    • Power-On Reset Generator With Fixed Delay Time of 200 ms
    • Pin-For-Pin Compatible With MAX 809
    • typical applications:
      • Applications Using Automotive DSPs, Microcontrollers, or Microprocessors
      • Wireless Communication Systems
      • Battery-Powered Equipment
      • Programmable Controls
      • Intelligent Instruments
      • Industrial Equipment
      • Automotive Systems

    Description

    The TPS3809 family of supervisory circuits provides circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

    During power-on, RESET\ is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET\ active as long as VDD remains below the threshold voltage VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td(typ) = 200 ms, starts after VDD has risen above the threshold voltage VIT. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed sense-threshold voltage VIT set by an internal voltage divider.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    2U3809K33QDBVRG4Q1ACTIVE-40 to 1250.32 | 1kuSOT-23 (DBV) | 3 View 3000  Purchase Samples
    TPS3809K33QDBVRQ1ACTIVE-40 to 1250.32 | 1kuSOT-23 (DBV) | 3 View 3000 Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:14 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 Weeks2U3809K33QDBVRG4Q1
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTPS3809K33QDBVRQ1
    AmericasArrow >1k
    Newark >1k
    AsiaFarnell Asia >1k
    WPI >1k
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    2U3809K33QDBVRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS3809K33QDBVRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS3809K33-Q1 Help

    Datasheet

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS73701 Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    Most Popular Tags for TPS3809K33-Q1:

    View All Tags

    Other Support



    Click Here