TPS3809K33 Status: ACTIVE

3-Pin Supply Voltage Supervisor


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS3809I50 TPS3809J25 TPS3809K33TPS3809L30 
No. of Supervisors1  1  1  1  
Vit1(Typ)(V)4.55  2.25  2.93  2.64  
Reset Threshold Accuracy(%)2.2  2.2  2  2.3  
Time Delay(ms)200  200  200  200  
IDD(Typ)(uA)9  9  9  9  
Pin/Package3SOT-23  3SOT-23  3SOT-23  3SOT-23  
RatingCatalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Other qualified versions of TPS3809K33

Version Part Number Definition
Automotive TPS3809K33-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product TPS3809K33-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS3809L30: 3-Pin Supply Voltage Supervisor
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
  • UC2843A: Current Mode PWM Controller
  • TPS54350: 4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter

Product Information

Features

  • 3-Pin SOT-23 Package
  • Supply Current of 9 uA (Typical)
  • Precision Supply Voltage Monitor
    2.5 V, 3 V, 3.3 V, 5 V
  • Power-On Reset Generator With Fixed Delay Time of 200 ms
  • Pin-For-Pin Compatible With MAX 809
  • Temperature Range...-40°C to 85°C

Description

The TPS3809 family of supervisory circuits provides circuit initialization and timing supervision, primarily for DSPs and processor-based systems.

During power-on, RESET\ is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET\ active as long as VDD remains below the threshold voltage VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td(typ) = 200 ms, starts after VDD has risen above the threshold voltage VIT. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed sense-threshold voltage VIT set by an internal voltage divider.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS3809K33DBVRACTIVE-40 to 850.27 | 1kuSOT-23 (DBV) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS3809K33DBVRG4ACTIVE-40 to 850.27 | 1kuSOT-23 (DBV) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS3809K33DBVTACTIVE-40 to 850.30 | 1kuSOT-23 (DBV) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS3809K33DBVTG4ACTIVE-40 to 850.30 | 1kuSOT-23 (DBV) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:14 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS3809K33DBVR
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI >1k
EuropeArrow Northern Europe >1k
Compel 366
TI Lead Time*: 20 WeeksTPS3809K33DBVRG4
AmericasRochester Electronics >1k
AsiaFarnell Asia 20
TI Lead Time*: 20 WeeksTPS3809K33DBVT
AmericasArrow 292
Avnet >1k
Newark 808
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeAbacus Polar >1k
Arrow Southern Europe 500
Compel 952
Farnell >1k
WorldwideMouser Electronics >1k
TI Lead Time*: 20 WeeksTPS3809K33DBVTG4
AmericasAvnet 500
AsiaFarnell Asia 523
EuropeEBV Elektronik 211
Farnell 444
WorldwideMouser Electronics 16
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS3809K33DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3809K33DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3809K33DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3809K33DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS3809K33 Help

Datasheet

Application Notes

Reference Designs

Description Part # Company
Power Management Solution for Spartan(TM)-3 (Design 3) PR215 Texas Instruments
Power Management Solution for Spartan(TM)-II (Design 2) PR209 Texas Instruments
Power Management Solution for Spartan(TM)-IIE (Design 2) PR210 Texas Instruments

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS3809L30 3-Pin Supply Voltage Supervisor POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
UC2843A Current Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS54350 4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS73633 Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS54325 4.5V to 18V Input, 3A Synchronous Step Down SWIFT™ Converter with D-CAP2™ Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS650240 Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TLV431B Low-Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS79933 Single Output LDO, 200mA, Fixed(3.3V), Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TPS3809K33:

View All Tags

Other Support



Click Here