|
|
|
|
Other qualified versions of TPS3813K33-Q1
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All other trademarks are the property of their respective owners. Description
The TPS3813 supervisory circuits provide circuit initialization and timing supervision, primarily for DSPs and processor-based systems. During power on, RESET is asserted when supply voltage (VDD) becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage (VIT). An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td = 25 ms typical, starts after VDD has risen above the threshold voltage (VIT). When the supply voltage drops below the threshold voltage (VIT), the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPS3813K33QDBVRQ1 | ACTIVE | -40 to 125 | 1.05 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:14 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTPS3813K33QDBVRQ1 | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS3813K33QDBVRQ1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS3813K33-Q1 
View Application Notes for Supervisory Circuits(Voltage Supervisors)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS3813K33 | Supervisors with Programmable Watchdog Window | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |

No Tags are Available for this Part Number