TPS3818G25 Status: ACTIVE

Low Quiescent Current, Accurate Programmable-Delay Supervisory Circuit

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TPS3818G01 TPS3818G09 TPS3818G12 TPS3818G125 TPS3818G15 TPS3818G18 TPS3818G25TPS3818G30 TPS3818G33 
No. of Supervisors1  1  1  1  1  1  1  1  1  
ICC(Max)(uA)5.7  5.7  5.7  5.7  5.7  5.7  5.7  5.7  5.7  
VCC(Min)(V)1.8  1.8  1.8  1.8  1.8  1.8  1.8  1.8  1.8  
VCC(Max)(V)6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  
Vsense1(Nom)(V)Adjustable  0.9  1.2  1.25  1.5  1.8  2.5  3  3.3  
Vit1(Typ)(V)0.405  0.84  1.12  1.16  1.4  1.67  2.33  2.79  3.07  
IDD(Typ)(uA)2.4  2.4  2.4  2.4  2.4  2.4  2.4  2.4  2.4  
Reset Threshold Accuracy(%)0.5  0.5  0.5  0.5  0.5  0.5  0.5  0.5  0.5  
Time Delay(ms)      Prog    
Pin/Package6SON  6SON  6SON  6SON  6SON  6SON  6SON  6SON  6SON  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 Inventory Not AvailableInventory Not AvailableInventory Not AvailableInventory Not AvailableInventory Not AvailableInventory Not AvailableInventoryInventory Not AvailableInventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • UCD9080: Power Supply Sequencer and Monitor
  • TPS767D318-Q1: Automotive Catalog Dual-Output Low-Dropout Voltage Regulators
  • TPS60403: 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation
  • Product Information

    Features

    • Power-On Reset Generator withAdjustable Delay Time: 1.25ms to 10s
    • Very Low Quiescent Current: 2.4µA typ
    • High Threshold Accuracy: 0.5% typ
    • Fixed Threshold Voltages for Standard Voltage Rails from 0.9V to 5V and Adjustable Voltage Down to 0.4V Are Available
    • Manual Reset (MR) Input
    • Open-Drain RESET Output
    • Temperature Range: -40°C to +125°C
    • Small SOT23 and 2mm × 2mm QFN Packages
    • APPLICATIONS
      • DSP or Microcontroller Applications
      • Notebook/Desktop Computers
      • PDAs/Hand-Held Products
      • Portable/Battery-Powered Products
      • FPGA/ASIC Applications

    PowerPAD Is a trademark of Texas Instruments
    All other trademarks are the property of their respective owners

    Description

    The TPS3818xxx family of microprocessor supervisory circuitsmonitor system voltages from 0.4V to 5.0V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and manual reset (MR) return above the respective thresholds.

    The TPS3818 uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3V. The reset delay time can be set to 20ms by disconnecting the CT pin, 300ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted between 1.25ms and 10s by connecting the CT pin to an external capacitor. When used with an external capacitor, the TPS3818xxx gives a more accurate delay time than the similar TPS3808xxx device. The TPS3818 has a very low typical quiescent current of 2.4µA so it is well-suited to battery-powered applications. It is available in either a small SOT23 and an ultra-small 2mm × 2mm QFN PowerPAD package, and is fully specified over a temperature range of -40°C to +125°C (TJ).

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
    TPS3818G25DRVRACTIVE-40 to 1250.95 | 1kuSON (DRV) | 6 3000 | LARGE T&RPurchase Samples
    TPS3818G25DRVRG4ACTIVE-40 to 1250.95 | 1kuSON (DRV) | 6 3000 | LARGE T&RPurchase Samples
    TPS3818G25DRVTACTIVE-40 to 1251.00 | 1kuSON (DRV) | 6 250 | SMALL T&R
    TPS3818G25DRVTG4ACTIVE-40 to 1251.00 | 1kuSON (DRV) | 6 250 | SMALL T&R

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

      TI Inventory Status Reported Distributor Inventory
    TPS3818G25DRVRAs of 8:44 AM GMT, 03 Jul 2009As of 8:44 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     12 Weeks AmericasDigiKey  Available
    TPS3818G25DRVRG4As of 8:44 AM GMT, 03 Jul 2009As of 8:44 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     12 Weeks AmericasDigiKey  Available
    TPS3818G25DRVTAs of 8:44 AM GMT, 03 Jul 2009As of 8:44 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasArrow 250
     Avnet 500
     DigiKey >1k
     Mouser Electronics 250
     Newark >1k
     EuropeArrow Northern Europe 500
     Arrow Southern Europe 250
     EBV Elektronik 250
    TPS3818G25DRVTG4As of 8:44 AM GMT, 03 Jul 2009As of 8:44 AM GMT, 03 Jul 2009
     Lead TimeRegionCompanyIn StockPurchase
     4 Weeks AmericasDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS3818G25DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS3818G25DRVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS3818G25DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS3818G25DRVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS3818G25 Help

    Datasheet

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    UCD9080 Power Supply Sequencer and Monitor FUSION DIGITAL POWER(TM) CONTROL SOLUTIONS-FUSION DIGITAL POWER(TM) MONITORING AND SEQUENCING TI customers also evaluated this product.
    TPS767D318-Q1 Automotive Catalog Dual-Output Low-Dropout Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
    TPS60403 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS TI customers also evaluated this product.
    BQ24010 bqTINY(TM) Linear 1-cell Li-Ion Charger w/ 1-A FET, AC Present and Temp Sense in QFN-10 BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
    TPS40055 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
    TL431B Adjustable Precision Shunt Regulator REFERENCES-SHUNT VOLTAGE REFERENCES TI customers also evaluated this product.
    TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
    TPS767D318 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
    TPS54550 4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS71202 Dual 250 mA Output, UltraLow Noise, High PSRR Low Dropout Linear Regulator LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click 

Here