|
|
|
|
Other qualified versions of TPS3820-33
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The TPS382x family of supervisors provides circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power-on, RESET is asserted when supply voltage VDD becomes higher than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage VIT . An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td, starts after VDD has risen above the threshold voltage VIT. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage VIT set by an internal voltage divider. The TPS3820/3/5/8 devices incorporate a manual reset input, MR. A low level at MR causes RESET to become active. The TPS3824/5 devices include a high-level output RESET. TPS3820/3/4/8 have a watchdog timer that is periodically triggered by a positive or negative transition at WDI. When the supervising system fails to retrigger the watchdog circuit within the time-out interval, ttout, RESET becomes active for the time period td. This event also reinitializes the watchdog timer. Leaving WDI unconnected disables the watchdog. In applications where the input to the WDI pin may be active (transitioning high and low) when the TPS3820/3/4/8 is asserting RESET, the TPS3820/3/4/8 does not return to a non-reset state when the input voltage is above Vt. If the application requires that input to WDI is active when RESET is asserted, WDI must be decoupled from the active signal. This decoupling can be accomplished by using an N-channel FET in series with the WDI pin, with the gate of the FET connected to the RESET output as shown in Figure 1. The product spectrum is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The circuits are available in a SOT23-5 package. The TPS382x devices are characterized for operation over a temperature range of 40°C to +85°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS3820-33DBVR | ACTIVE | -40 to 85 | 0.70 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TPS3820-33DBVRG4 | ACTIVE | -40 to 85 | 0.70 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TPS3820-33DBVT | ACTIVE | -40 to 85 | 0.75 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
| TPS3820-33DBVTG4 | ACTIVE | -40 to 85 | 0.75 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:10 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS3820-33DBVR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Rochester Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTPS3820-33DBVRG4 | |||
| Europe | EBV Elektronik | >1k | |
| TI Lead Time*: 20 WeeksTPS3820-33DBVT | |||
| Americas | Arrow | >1k | |
| Newark | 84 | ||
| Asia | Farnell Asia | 568 | |
| WPI | 116 | ||
| Europe | Arrow Southern Europe | 250 | |
| Avnet-SILICA | >1k | ||
| EBV Elektronik | 1 | ||
| Farnell | 128 | ||
| TI Lead Time*: 20 WeeksTPS3820-33DBVTG4 | |||
| Europe | Compel | 575 | |
| EBV Elektronik | >1k | ||
| Worldwide | Mouser Electronics | 11 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS3820-33DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3820-33DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3820-33DBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3820-33DBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS3820-33 
View Application Notes for Supervisory Circuits(Voltage Supervisors)

No Tags are Available for this Part Number