TPS3825-33-Q1 Status: ACTIVE

Automotive Catalog Processor Supervisory Circuits


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS3825-33-Q1
No. of Supervisors1  
Vit1(Typ)(V)2.93  
Reset Threshold Accuracy(%)2.4  
Time Delay(ms)200  
IDD(Typ)(uA)15  
Pin/Package5SOT-23  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of TPS3825-33-Q1

Version Part Number Definition
Catalog TPS3825-33 TI's standard catalog product

Product Information

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Using Human Body Model
    (C = 100 pF, R = 1500 )
  • Power-On Reset Generator With Fixed Delay Time of 200 ms (TPS3823/4/5/8) or 25 ms (TPS3820)
  • Manual Reset Input (TPS3820/3/5/8)
  • Reset Output Available in Active-Low (TPS3820/3/4/5), Active-High (TPS3824) and Open-Drain (TPS3828)
  • Supply Voltage Supervision Range
    2.5 V, 3 V, 3.3 V, 5 V
  • Watchdog Timer (TPS3820/3/4/8)
  • Supply Current of 15 µA (Typ)
  • SOT23-5 Package
  • Applications
    • Applications Using Automotive DSPs, Microcontrollers, or Microprocessors
    • Industrial Equipment
    • Programmable Controls
    • Automotive Systems
    • Battery-Powered Equipment
    • Intelligent Instruments
    • Wireless Communications Systems

Description

The TPS382x family of supervisors provides circuit initialization and timing supervision, primarily for DSP and processor-based systems.

During power-on, RESET\ is asserted when supply voltage VDD becomes higher than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET\ active as long as VDD remains below the threshold voltage VIT–. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td, starts after VDD has risen above the threshold voltage VIT–. When the supply voltage drops below the threshold voltage VIT–, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage VIT– set by an internal voltage divider.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
2U3825-33QDBVRG4Q1ACTIVE-40 to 1250.70 | 1kuSOT-23 (DBV) | 5 View 3000  Purchase Samples
TPS3825-33QDBVRQ1ACTIVE-40 to 1250.70 | 1kuSOT-23 (DBV) | 5 View 3000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:15 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 Weeks2U3825-33QDBVRG4Q1
None Reported
View Distributors
TI Lead Time*: 26 WeeksTPS3825-33QDBVRQ1
AmericasRochester Electronics >1k
WorldwideDigiKey 117
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
2U3825-33QDBVRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3825-33QDBVRQ1  TBD CU NIPDAU Level-1-220C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS3825-33-Q1 Help

Datasheet

Support and Community

Customer Tags Help

Most Popular Tags for TPS3825-33-Q1:

View All Tags

Other Support



Click Here