|
|
|
|
Other qualified versions of TPS3825-33
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
All trademarks are the property of their respective owners. Description
The TPS382x family of supervisors provides circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power-on, RESET is asserted when supply voltage VDD becomes higher than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage VIT . An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td, starts after VDD has risen above the threshold voltage VIT. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage VIT set by an internal voltage divider. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS3825-33DBVR | ACTIVE | -40 to 85 | 0.60 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TPS3825-33DBVRG4 | ACTIVE | -40 to 85 | 0.60 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TPS3825-33DBVT | ACTIVE | -40 to 85 | 0.65 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
| TPS3825-33DBVTG4 | ACTIVE | -40 to 85 | 0.65 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:14 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS3825-33DBVR | |||
| Americas | Arrow | >1k | |
| Newark | 804 | ||
| Asia | Farnell Asia | 804 | |
| Wintech | >1k | ||
| Worldwide | Mouser Electronics | 961 | |
| TI Lead Time*: 20 WeeksTPS3825-33DBVRG4 | |||
| Americas | Avnet | >1k | |
| TI Lead Time*: 20 WeeksTPS3825-33DBVT | |||
| Americas | Arrow | 25 | |
| Avnet | >1k | ||
| Newark | 392 | ||
| Rochester Electronics | 750 | ||
| Asia | Farnell Asia | 220 | |
| Europe | Arrow Northern Europe | 250 | |
| Worldwide | Mouser Electronics | 32 | |
| TI Lead Time*: 20 WeeksTPS3825-33DBVTG4 | |||
| Europe | EBV Elektronik | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS3825-33DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3825-33DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3825-33DBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3825-33DBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS3825-33 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| BQ27510-G1 | System-Side Impedance-Track Fuel Gauge With Direct Battery Connection | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| TPS54160 | 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54616 | 4V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 3.3V Output | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54232 | 2A, 28V Input, 1 MHz Step Down SWIFT™ DC/DC Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS40200 | Wide Input Non-Synchronous Buck DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS54310 | 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS63031 | High Efficient Single Inductor Buck-Boost Converter with 1-A Switches | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number