TPS3825-50 Status: ACTIVE

Processor Supervisory Circuits


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS3825-33 TPS3825-50
No. of Supervisors1  1  
Vit1(Typ)(V)2.93  4.55  
Reset Threshold Accuracy(%)2.4  2  
Time Delay(ms)200  200  
IDD(Typ)(uA)15  15  
Pin/Package5SOT-23  5SOT-23  
RatingCatalog  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of TPS3825-50

Version Part Number Definition
Automotive TPS3825-50-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TPS54231: 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™
  • TPS73701: Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection
  • Product Information

    Features

    • Power-On Reset Generator With Fixed Delay Time of 200 ms (TPS3823/4/5/8) or 25 ms (TPS3820)
    • Manual Reset Input (TPS3820/3/5/8)
    • Reset Output Available in Active-Low (TPS3820/3/4/5), Active-High (TPS3824) and Open-Drain (TPS3828)
    • Supply Voltage Supervision Range
          2.5 V, 3 V, 3.3 V, 5 V
    • Watchdog Timer (TPS3820/3/4/8)
    • Supply Current of 15 µA (Typ)
    • SOT23-5 Package
    • Temperature Range: –40°C to +85°C
    • APPLICATIONS
      • Applications Using DSPs, Microcontrollers, or Microprocessors
      • Industrial Equipment
      • Programmable Controls
      • Automotive Systems
      • Portable/Battery-Powered Equipment
      • Intelligent Instruments
      • Wireless Communications Systems
      • Notebook/Desktop Computers

    All trademarks are the property of their respective owners.

    Description

    The TPS382x family of supervisors provides circuit initialization and timing supervision, primarily for DSP and processor-based systems.

    During power-on, RESET is asserted when supply voltage VDD becomes higher than 1.1 V. Thereafter, the supply voltage supervisor monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage VIT– . An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time, td, starts after VDD has risen above the threshold voltage VIT–. When the supply voltage drops below the threshold voltage VIT–, the output becomes active (low) again. No external components are required. All the devices of this family have a fixed-sense threshold voltage VIT– set by an internal voltage divider.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TPS3825-50DBVRACTIVE-40 to 850.65 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS3825-50DBVRG4ACTIVE-40 to 850.65 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS3825-50DBVTACTIVE-40 to 850.70 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS3825-50DBVTG4ACTIVE-40 to 850.70 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:13 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTPS3825-50DBVR
    AmericasRochester Electronics 214
    EuropeAvnet-SILICA >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTPS3825-50DBVRG4
    EuropeEBV Elektronik >1k
    WorldwideDigiKey  Available
    Mouser Electronics 217
    TI Lead Time*: 20 WeeksTPS3825-50DBVT
    AmericasArrow >1k
    Avnet 500
    Newark 35
    AsiaFarnell Asia 506
    WPI 97
    EuropeArrow Northern Europe 750
    Avnet-SILICA >1k
    Farnell 498
    WorldwideDigiKey >1k
    Mouser Electronics 660
    TI Lead Time*: 20 WeeksTPS3825-50DBVTG4
    EuropeCompel >1k
    EBV Elektronik >1k
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS3825-50DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS3825-50DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS3825-50DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS3825-50DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS3825-50 Help

    Datasheet

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS73701 Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here