|
|
|
|
Other qualified versions of TPS3836J25-Q1
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS3836, TPS3837, TPS3838 families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET output active as long as VDD remains below the threshold voltage VIT . An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD has risen above the threshold voltage VIT. When CT is connected to GND a fixed delay time of typical 10 ms is asserted. When connected to VDD the delay time is typically 200 ms. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| 2U3836J25QDBVRG4Q1 | ACTIVE | -40 to 125 | 1.00 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | Purchase Samples | ||
| TPS3836J25QDBVRQ1 | ACTIVE | -40 to 125 | 1.00 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:15 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 Weeks2U3836J25QDBVRG4Q1 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS3836J25QDBVRQ1 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 2U3836J25QDBVRG4Q1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3836J25QDBVRQ1 | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS3836J25-Q1 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS3836J25 | 220nA Supervisor with 10ms/200ms selectable delay time | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |

Most Popular Tags for TPS3836J25-Q1: