TPS3837L30 Status: ACTIVE

220nA Supervisor with 10ms/200ms selectable delay time


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS3836E18 TPS3836H30 TPS3836J25 TPS3836K33 TPS3836L30 TPS3837E18 TPS3837J25 TPS3837K33 TPS3837L30TPS3838E18 TPS3838J25 TPS3838K33 TPS3838L30 
No. of Supervisors1  1  1  1  1  1  1  1  1  1  1  1  1  
Vit1(Typ)(V)1.71  2.79  2.25  2.93  2.64  1.71  2.25  2.93  2.64  1.71  2.25  2.93  2.64  
Reset Threshold Accuracy(%)2.4  2.7  2.5  2.6  2.5  2.4  2.5  2.6  2.5  2.4  2.5  2.6  2.5  
Time Delay(ms)10/200  10/200  10/200  10/200  10/200  10/200  10/200  10/200  10/200  10/200  10/200  10/200  10/200  
IDD(Typ)(uA)0.22  0.22  0.22  0.22  0.22  0.22  0.22  0.22  0.22  0.22  0.22  0.22  0.22  
Pin/Package5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23, 6SON  5SOT-23  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TPS3837L30

Version Part Number Definition
Automotive TPS3837L30-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TPS3837K33: 220nA Supervisor with 10ms/200ms selectable delay time

Product Information

Features

  • Supply Current: 220 nA (typical)
  • Precision Supply Voltage SupervisionRange: 1.8 V, 2.5 V, 3.0 V, and 3.3 V
  • Power-On Reset Generator With Selectable Delay Time: 10 ms or 200 ms
  • Push/Pull RESET Output (TPS3836), RESET Output (TPS3837), or Open-Drain RESET Output (TPS3838)
  • Manual Reset
  • SOT23-5 and 2x2 SON-6 Packages
  • Temperature Range: -40°C to +85°C
  • APPLICATIONS
    • Applications Using Low-Power DSPs, Microcontrollers, or Microprocessors
    • Portable- and Battery-Powered Equipment
    • Intelligent Instruments
    • Wireless Communication Systems
    • Notebook Computers
    • Automotive Systems
    • Applications Using the MSP430™

MSP430 is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description

The TPS3836, TPS3837, and TPS3838 families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSP and processor-based systems.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output active as long as VDD remains below the threshold voltage of VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD has risen above the threshold voltage VIT.

When CT is connected to GND, a fixed delay time of typical 10 ms is asserted. When connected to VDD, the delay time is typically 200 ms. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS3837L30DBVRACTIVE-40 to 850.85 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS3837L30DBVRG4ACTIVE-40 to 850.85 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS3837L30DBVTACTIVE-40 to 850.95 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS3837L30DBVTG4ACTIVE-40 to 850.95 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:13 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS3837L30DBVR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS3837L30DBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS3837L30DBVT
AmericasArrow 250
Avnet 1k
Rochester Electronics >1k
AsiaFarnell Asia 290
WPI 74
EuropeFarnell 282
WorldwideDigiKey 89
Mouser Electronics 134
TI Lead Time*: 14 WeeksTPS3837L30DBVTG4
WorldwideDigiKey  Available
Mouser Electronics 230
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS3837L30DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3837L30DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3837L30DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3837L30DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS3837L30 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS3837K33 220nA Supervisor with 10ms/200ms selectable delay time POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here