TPS3838K33-Q1 Status: ACTIVE

Automotive Catalog 220nA Supervisor with 10ms/200ms Selectable Delay Time


      
         
Alert me about changes<br/>to this product

 TPS3838K33-Q1
No. of Supervisors1  
Vit1(Typ)(V)2.93  
Reset Threshold Accuracy(%)2.6  
Time Delay(ms)10/200  
IDD(Typ)(uA)0.22  
Pin/Package5SOT-23  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of TPS3838K33-Q1

Version Part Number Definition
Catalog TPS3838K33 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TLC59025: Low-Power 16-Channel Constant-Current LED Sink Driver
  • UCC3808A-2: Low-Power Current-Mode Push-Pull PWM
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
  • Product Information

    Features

    • Qualified for Automotive Applications
    • Customer-Specific Configuration Control Can Be Supported Along With Major-Change Approval
    • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
    • Supply Current of 220 nA (Typ)
    • Precision Supply Voltage Supervision Range: 1.8 V, 2.5 V, 3.0 V, 3.3 V
    • Power-On Reset Generator With Selectable Delay Time of 10 ms or 200 ms
    • Push/Pull RESET Output (TPS3836), RESET Output (TPS3837), or Open-Drain RESET Output (TPS3838)
    • Manual Reset
    • 5-Pin SOT-23 Package
    • Temperature Range –40°C to 125°C
    • Applications Include
      • Applications Using Automotive Low-Power DSPs, Microcontrollers, or Microprocessors
      • Battery-Powered Equipment
      • Intelligent Instruments
      • Wireless Communication Systems
      • Automotive Systems

    Description

    The TPS3836, TPS3837, TPS3838 families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSP and processor-based systems.

    During power on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET output active as long as VDD remains below the threshold voltage VIT . An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD has risen above the threshold voltage VIT.

    When CT is connected to GND a fixed delay time of typical 10 ms is asserted. When connected to VDD the delay time is typically 200 ms.

    When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    2U3838K33QDBVRG4Q1ACTIVE-40 to 1251.00 | 1kuSOT-23 (DBV) | 5 View 3000  Purchase Samples
    TPS3838K33QDBVRQ1ACTIVE-40 to 1251.00 | 1kuSOT-23 (DBV) | 5 View 3000 Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:13 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 Weeks2U3838K33QDBVRG4Q1
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTPS3838K33QDBVRQ1
    AmericasRochester Electronics >1k
    WorldwideDigiKey >1k
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    2U3838K33QDBVRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS3838K33QDBVRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS3838K33-Q1 Help

    Datasheet

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TLC59025 Low-Power 16-Channel Constant-Current LED Sink Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
    UCC3808A-2 Low-Power Current-Mode Push-Pull PWM AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
    TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS54332 3A, 28V Input, 1MHz Step Down SWIFT™ DC/DC Converter with Eco-mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS60150 140mA, 5V Charge Pump in 2x2 SON INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS TI customers also evaluated this product.
    TPS65130 800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
    REF3025 2.5V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
    UCC27424 Dual 4A MOSFET Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
    TPS2061 Single 1A Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
    TPS65145 5V/0.96A(I/O), 4-CH Multi-Converter w/ LDO controller, Fault Detection & Power Good Pin for LCD Bias LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    Most Popular Tags for TPS3838K33-Q1:

    View All Tags

    Other Support



    Click Here