|
|
|
|
Other qualified versions of TPS3838K33
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
MSP430 is a trademark of Texas Instruments. Description
The TPS3836, TPS3837, and TPS3838 families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output active as long as VDD remains below the threshold voltage of VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD has risen above the threshold voltage VIT. When CT is connected to GND, a fixed delay time of typical 10 ms is asserted. When connected to VDD, the delay time is typically 200 ms. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS3838K33DBVR | ACTIVE | -40 to 85 | 0.85 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TPS3838K33DBVRG4 | ACTIVE | -40 to 85 | 0.85 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TPS3838K33DBVT | ACTIVE | -40 to 85 | 0.95 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
| TPS3838K33DBVTG4 | ACTIVE | -40 to 85 | 0.95 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
| TPS3838K33DRVR | ACTIVE | -40 to 85 | 0.95 | 1ku | SON (DRV) | 6 | 3000 | LARGE T&R | ||||
| TPS3838K33DRVRG4 | ACTIVE | -40 to 85 | 0.95 | 1ku | SON (DRV) | 6 | 3000 | LARGE T&R | ||||
| TPS3838K33DRVT | ACTIVE | -40 to 85 | 1.05 | 1ku | SON (DRV) | 6 | 250 | SMALL T&R | Purchase Samples | |||
| TPS3838K33DRVTG4 | ACTIVE | -40 to 85 | 1.05 | 1ku | SON (DRV) | 6 | 250 | SMALL T&R | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:13 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS3838K33DBVR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS3838K33DBVRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS3838K33DBVT | |||
| Americas | Arrow | 500 | |
| Newark | 523 | ||
| Asia | Farnell Asia | 760 | |
| WPI | 109 | ||
| Europe | Avnet-SILICA | >1k | |
| Compel | 958 | ||
| Farnell | 701 | ||
| TI Lead Time*: 20 WeeksTPS3838K33DBVTG4 | |||
| Europe | Compel | 2 | |
| TI Lead Time*: 16 WeeksTPS3838K33DRVR | |||
| Worldwide | DigiKey | 831 | |
| TI Lead Time*: 16 WeeksTPS3838K33DRVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS3838K33DRVT | |||
| Europe | Arrow Northern Europe | 250 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS3838K33DRVTG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 186 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS3838K33DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3838K33DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3838K33DBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3838K33DBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3838K33DRVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3838K33DRVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3838K33DRVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3838K33DRVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS3838K33 
View Application Notes for Supervisory Circuits(Voltage Supervisors)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS61041 | 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS79601 | Single Output LDO, 1.0A, Adj.(1.2 to 5.5V), Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| BQ24103 | Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1- or 2-cell | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24030 | Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 6V, Vbat 4.2V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| PTH08T240W | 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |

Most Popular Tags for TPS3838K33: