|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The TPS3860x0 family of voltage supervisors can monitor four power rails that are greater than 0.4V with a 0.25% (typical) threshold accuracy. Each of the four supervisory circuits (SVS-n) assert a RESETn or RESETn output signal when the SENSEm input voltage drops below the programmed threshold. With external resistors, the threshold of each SVS-n can be programmed (where n = 1, 2, 3, 4 and m = 1, 2, 3, 4L, 4H). Each SVS-n has a programmable delay before releasing RESETn or RESETn, and the delay time can be set from 1.4ms to 10s through the CTn pin connection. Only SVS-1 has an active-low manual reset (MR) input; a logic-low input to MR asserts RESET1 or RESET1. SVS-4 monitors the threshold window using two comparators. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPS386040RGPR | ACTIVE | -40 to 125 | 2.20 | 1ku | QFN (RGP) | 20 | View | 3000 | LARGE T&R | Purchase Samples |
| TPS386040RGPT | ACTIVE | -40 to 125 | 2.45 | 1ku | QFN (RGP) | 20 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:15 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTPS386040RGPR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksTPS386040RGPT | |||
| Americas | Arrow | 250 | |
| Newark | 250 | ||
| Asia | Farnell Asia | 250 | |
| Europe | Avnet-SILICA | 250 | |
| Farnell | 250 | ||
| Spoerle | 250 | ||
| Worldwide | DigiKey | 950 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS386040RGPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS386040RGPT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS386040 
| Name | Part # | Company | Tool / Software Type |
| TPS386040EVM Evaluation Module | TPS386040EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS386000 | Quad Supply Voltage Supervisors with Programmable Delay and Watchdog Timer | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| UCD9081 | Power Supply Sequencer and Monitor with Non-Volatile Error Logging | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |

No Tags are Available for this Part Number