TPS40000 Status: ACTIVE

Low Input (2.25V-5.5V) 300 kHz Frequency, Synchronous Buck Controller, Source Only


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS40000TPS40002 TPS40007 TPS40009 
TopologyBuck  Buck  Buck  Buck  
Vin(Min)(V)2.25  2.25  2.25  2.25  
Vin(Max)(V)5.5  5.5  5.5  5.5  
Vout(Min)(V)0.7  0.7  0.7  0.7  
Vout(Max)(V)4  4  4  4  
Regulated Outputs(#)1  1  1  1  
Iout(Max)(A)15  15  15  15  
Switching Frequency(Max)(kHz)300  600  300  600  
Iq(Typ)(mA)1.5  1.5  1.5  1.5  
Pin/Package10MSOP-PowerPAD  10MSOP-PowerPAD  10MSOP-PowerPAD  10MSOP-PowerPAD  
Thermal ShutdownYes  Yes  Yes  Yes  
RatingCatalog  Catalog  Catalog  Catalog  
Duty Cycle(Max)(%)87  83  87  83  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS40200: Wide Input Non-Synchronous Buck DC/DC Controller
  • TPS54610: 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter
  • TPS61040: 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications
  • BQ24072: USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 200mV above Vbat

Product Information

Features

  • Operating Input Voltage 2.25 V to 5.5 V
  • Output Voltage as Low as 0.7 V
  • 1% Internal 0.7 V Reference
  • Predictive Gate Drive™ N-Channel MOSFET Drivers for Higher Efficiency
  • Externally Adjustable Soft-Start and Overcurrent Limit
  • Source-Only Current or Source/Sink Current
  • Versions for Starting into VOUT Pre-Bias
  • 10-Lead MSOP PowerPad™ Package for Higher Performance
  • Thermal Shutdown
  • Internal Boostrap Diode
  • Fixed-Frequency, Voltage-Mode Control
    • TPS40000/1/4 300-kHz
    • TPS40002/3/5 600-kHz
  • APPLICATIONS
    • Networking Equipment
    • Telecom Equipment
    • Base Stations
    • Servers
    • DSP Power
    • Power Modules

View All Features in Datasheet

Description

The TPS4000x are controllers for low-voltage, non-isolated synchronous buck regulators. These controllers drive an N-channel MOSFET for the primary buck switch, and an N-channel MOSFET for the synchronous rectifier switch, thereby achieving very high-efficiency power conversion. In addition, the device controls the delays from main switch off to rectifier turn-on and from rectifier turn-off to main switch turn-on in such a way as to minimize diode losses (both conduction and recovery) in the synchronous rectifier with TI’s proprietary Predictive Gate Drive™ technology. The reduction in these losses is significant and increases efficiency. For a given converter power level, smaller FETs can be used, or heat sinking can be reduced or even eliminated.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS40000DGQACTIVE-40 to 851.10 | 1kuMSOP-PowerPAD (DGQ) | 10 View 80 | TUBE Download CAD Format for this Symbol
TPS40000DGQG4ACTIVE-40 to 851.10 | 1kuMSOP-PowerPAD (DGQ) | 10 View 80 | TUBE Download CAD Format for this Symbol
TPS40000DGQRACTIVE-40 to 851.10 | 1kuMSOP-PowerPAD (DGQ) | 10 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TPS40000DGQRG4ACTIVE-40 to 851.10 | 1kuMSOP-PowerPAD (DGQ) | 10 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:13 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTPS40000DGQ
AmericasRochester Electronics >1k
AsiaWPI 68
EuropeAvnet-SILICA 160
WorldwideDigiKey 271
Mouser Electronics 320
TI Lead Time*: 14 WeeksTPS40000DGQG4
WorldwideDigiKey  Available
Mouser Electronics 176
TI Lead Time*: 20 WeeksTPS40000DGQR
AsiaWPI >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS40000DGQRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS40000DGQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS40000DGQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS40000DGQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS40000DGQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS40000 Help

Datasheet

Application Notes

View Application Notes for DC/DC Controllers (External Switch)

User Guides

View User Guides for DC/DC Controllers (External Switch)

More Literature

Reference Designs

Description Part # Company
Synchronous Buck Controller with Vin 3.0-3.6V PR070 Texas Instruments
Synchronous Buck Controller with Vin 3.0-5 V PR071 Texas Instruments
Synchronous Buck with Vin 2.25-3.3 V PR072 Texas Instruments
Synchronous Buck with Vin 3.0-5 V PR073 Texas Instruments

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS54610 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
BQ24072 USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 200mV above Vbat BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS61027 5-V Output, 1.5-A Switch, 96% Efficient Boost Converter w/ LDO Down-Mode, QFN-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS23750 IEEE 802.3af PD Controller with Integrated DC/DC POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS51315 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS73025 Single Output LDO, 200mA, Fixed(2.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS61081 27V, 1.2A switch, 1.2MHz Boost Converter with integrated power diode LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here