TPS40009 Status: ACTIVE

Low Input (2.25V-5.5V) 600 kHz Frequency, Synchronous Buck Controller, Source/ Sink, Prebias Operati


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS40000 TPS40002 TPS40007 TPS40009
TopologyBuck  Buck  Buck  Buck  
Vin(Min)(V)2.25  2.25  2.25  2.25  
Vin(Max)(V)5.5  5.5  5.5  5.5  
Vout(Min)(V)0.7  0.7  0.7  0.7  
Vout(Max)(V)4  4  4  4  
Regulated Outputs(#)1  1  1  1  
Iout(Max)(A)15  15  15  15  
Switching Frequency(Max)(kHz)300  600  300  600  
Iq(Typ)(mA)1.5  1.5  1.5  1.5  
Pin/Package10MSOP-PowerPAD  10MSOP-PowerPAD  10MSOP-PowerPAD  10MSOP-PowerPAD  
Thermal ShutdownYes  Yes  Yes  Yes  
RatingCatalog  Catalog  Catalog  Catalog  
Duty Cycle(Max)(%)87  83  87  83  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2552: Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch
  • TPS2062: Dual 1A Current-Limited, Power-Distribution Switches
  • TPS75003: Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs
  • Product Information

    Features

    • Operating Input Voltage 2.25 V to 5.5 V
    • Output Voltage as Low as 0.7 V
    • 1% Internal 0.7 V Reference
    • Predictive Gate Drive™ N-Channel MOSFET Drivers for Higher Efficiency
    • Externally Adjustable Soft-Start and Overcurrent Limit
    • Fixed-Frequency Voltage-Mode Control
      • TPS40007, 300 kHz
      • TPS40009, 600 kHz
    • Source/Sink with VOUT Prebias
    • 10-Lead MSOP PowerPad™ Package for Higher Performance
    • Thermal Shutdown
    • Internal Boostrap Diode
    • APPLICATIONS
      • Networking Equipment
      • Telecom Equipment
      • Base Stations
      • Servers
      • DSP Power
      • Power Modules

    PowerPAD and Predictive Gate Drive are trademarks of Texas Instruments Incorporated.

    Description

    The TPS4000x are controllers for low-voltage, non-isolated synchronous buck regulators. These controllers drive an N-channel MOSFET for the primary buck switch, and an N-channel MOSFET for the synchronous rectifier switch, thereby achieving very high-efficiency power conversion. In addition, the device controls the delays from main switch off to rectifier turn-on and from rectifier turn-off to main switch turn-on in such a way as to minimize diode losses (both conduction and recovery) in the synchronous rectifier with TI’s proprietary Predictive Gate Drive™ technology. The reduction in these losses is significant and increases efficiency. For a given converter power level, smaller FETs can be used, or heat sinking can be reduced or even eliminated.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
    TPS40009DGQACTIVE-40 to 851.35 | 1kuMSOP-PowerPAD (DGQ) | 10 View 80 | TUBE Download CAD Format for this Symbol
    TPS40009DGQG4ACTIVE-40 to 851.35 | 1kuMSOP-PowerPAD (DGQ) | 10 View 80 | TUBE Download CAD Format for this Symbol
    TPS40009DGQRACTIVE-40 to 851.20 | 1kuMSOP-PowerPAD (DGQ) | 10 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
    TPS40009DGQRG4ACTIVE-40 to 851.20 | 1kuMSOP-PowerPAD (DGQ) | 10 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:15 AM GMT, 26 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 14 WeeksTPS40009DGQ
    AmericasArrow 525
    Newark 55
    AsiaFarnell Asia >1k
    EuropeFarnell 751
    TI Lead Time*: 14 WeeksTPS40009DGQG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTPS40009DGQR
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTPS40009DGQRG4
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS40009DGQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS40009DGQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS40009DGQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS40009DGQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS40009 Help

    Datasheet

    User Guides

    View User Guides for DC/DC Controllers (External Switch)

    More Literature

    Tools & Software


    *Required

    Design Now with SwitcherPro™

    Enter your design parameters below to design now with SwitcherPro™

     Input
          Min       Max
    * Vin Min:   2.25 V     5.5 V
    * Vin Max:   2.25 V     5.5 V
     Output
          Min       Max
    * Vout:   0.7 V     4 V
    * Iout Max:   0.0 A     15 A
     

    Search for more Power Management devices with Power Quick Search on power.ti.com
    To learn more about SwitcherPro™ visit www.ti.com/switcherpro


    NamePart # Company Tool / Software Type
    TPS40007EVM-001 Evaluation ModuleTPS40007EVM-001Texas InstrumentsDevelopment Boards/EVMs
    TPS40009EVM-001 Evaluation ModuleTPS40009EVM-001Texas InstrumentsDevelopment Boards/EVMs
    SwitcherPro(TM) Online and Desktop Design Creator and Management SoftwareSWITCHERPRO Texas Instruments Application Software 

    Simulation Models

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS2552 Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
    TPS2062 Dual 1A Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
    TPS75003 Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
    TPS2051B Single, Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
    TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
    TPS79901 Single Output LDO, 200mA, Adj.(1.193 to 6.5V), Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    UA78M05 3/4 Pin 500mA Fixed 5V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
    TPS61070 Adjustable, 600-mA Switch, 90% Efficient PFM/PWM Boost Converter in ThinSOT-23 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
    BQ24072 USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 200mV above Vbat BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
    TPS650241 Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here