TPS40057-Q1 Status: PREVIEW

Automotive Catalog Wide Input Synchronous Buck Controller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS40057-Q1
Vin(Min)(V)8  
Vin(Max)(V)40  
Vout(Min)(V)-0.3  
Vout(Max)(V)6  
Iout(Max)(A)0.0002  
RatingAutomotive  
Duty Cycle(Max)(%)94  
 Samples Not Available
 Inventory Not Available

Other qualified versions of TPS40057-Q1

Version Part Number Definition
Catalog TPS40057 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS40057: Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias
  • TPS40200-Q1: Automotive Catalog Wide-Input-Range Non-Synchronous Voltage-Mode Controller
  • TPS54362-Q1: Automotive Catalog 3A, 60V step down DC/DC converter with low Iq, voltage supervision and reset

Product Information

Features

  • Qualified For Automotive Applications
  • Customer-Specific Configuration Control Can Be Supported Along With Major-Change Approval
  • Operating Input Voltage 8 V to 40 V
  • Input Voltage Feed-Forward Compensation
  • < 1 % Internal 0.7-V Reference
  • Programmable Fixed-Frequency Up to 1-MHz Voltage Mode Controller
  • Internal Gate Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
  • 16-Pin PowerPAD™ Package (JC = 25°C/W)
  • Thermal Shutdown
  • Externally Synchronizable
  • Programmable High-Side Sense Short-Circuit Protection
  • Programmable Closed-Loop Soft-Start
  • TPS40054 Source Only (Product Preview)
  • TPS40055 Source/Sink (Product Preview)
  • TPS40057 Source/Sink With VOUT Prebias
  • APPLICATIONS
    • Power Modules
    • Networking/Telecom
    • Industrial/Servers
    • Automotive Telematics

View All Features in Datasheet

Description

The TPS4005x is a family of high-voltage, wide input (8 V to 40 V), synchronous, step-down converters. The TPS4005x family offers design flexibility with a variety of user programmable functions, including soft-start, UVLO, operating frequency, voltage feed-forward, high-side current limit, and loop compensation.

The TPS4005x are also synchronizable to an external supply. The TPS4005x incorporates MOSFET gate drivers for external N-channel high-side and synchronous rectifier (SR) MOSFETs. Gate drive logic incorporates anti-cross conduction circuitry to prevent simultaneous high-side and synchronous rectifier conduction.

The TPS4005x uses voltage feed-forward control techniques to provide good line regulation over the wide (4:1) input voltage range and fast response to input line transients with near constant gain with input variation which eases loop compensation.

View All Description in Datasheet

    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS40057-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS40057 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40200-Q1 Automotive Catalog Wide-Input-Range Non-Synchronous Voltage-Mode Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS54362-Q1 Automotive Catalog 3A, 60V step down DC/DC converter with low Iq, voltage supervision and reset DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here