|
|
|
|
Other qualified versions of TPS40057
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS4005x is a family of high-voltage, wide input (8 V to40 V), synchronous, step-down controllers. The TPS4005x family offers design flexibility with a variety of user-programmable functions, including soft-start, UVLO, operating frequency, voltage feed- forward, high-side current limit, and loop compensation. The TPS4005x uses voltage feed-forward control techniques to provide good line regulation over the wide (4:1) input voltage range, and fast response to input line transients. Near-constant modulator gain with input variation eases loop compensation. The externally programmable current limit provides pulse-by-pulse current limit, as well as hiccup mode operation utilizing an internal fault counter for longer duration overloads. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS40057PWP | ACTIVE | -40 to 85 | 1.85 | 1ku | HTSSOP (PWP) | 16 | View | 90 | TUBE | ||
| TPS40057PWPG4 | ACTIVE | -40 to 85 | 1.85 | 1ku | HTSSOP (PWP) | 16 | View | 90 | TUBE | ||
| TPS40057PWPR | ACTIVE | -40 to 85 | 1.65 | 1ku | HTSSOP (PWP) | 16 | View | 2000 | LARGE T&R | ||
| TPS40057PWPRG4 | ACTIVE | -40 to 85 | 1.65 | 1ku | HTSSOP (PWP) | 16 | View | 2000 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:14 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS40057PWP | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS40057PWPG4 | |||
| Asia | Farnell Asia | 278 | |
| Europe | Farnell | 275 | |
| TI Lead Time*: 20 WeeksTPS40057PWPR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS40057PWPRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS40057PWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS40057PWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS40057PWPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS40057PWPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS40057 
View User Guides for DC/DC Controllers (External Switch)
| Name | Part # | Company | Tool / Software Type |
| Evaluation Module Converts 12V Bus to 1.8V at 15 Amps | TPS40055EVM-001 | Texas Instruments | Development Boards/EVMs |
| Wide Input Range Converter delivers 5V at 2 Amps | TPS40055EVM-002 | Texas Instruments | Development Boards/EVMs |
| SwitcherPro(TM) Online and Desktop Design Creator and Management Software | SWITCHERPRO | Texas Instruments | Application Software |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS40055 | Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS40061 | Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source/sink | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS40060 | Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source only | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS40210 | Wide Input Range Current Mode Boost Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS40192 | 4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS40054 | Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source only | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS40056 | Wide Vin (10V-40V) Synchronous Buck DC/DC Controller with Tracking | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS51125 | Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS40200 | Wide Input Non-Synchronous Buck DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS73701 | Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| UCC28019A | 8-Pin Continuous Conduction Mode (CCM) PFC Controller | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5410 | 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TL431B | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| BQ27541 | Single Cell Li-Ion Battery Fuel Gauge for Battery Pack Integration | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| TPS70402 | Dual-output 1A/2A Low Dropout (LDO) with dual enables and SVS for split-voltage systems | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| UCC2895 | BiCMOS Advanced Phase Shift Resonant Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number