|
|
|
|
Other qualified versions of TPS40090
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TPS4009x is a two-, three-, or four-phase programmable synchronous buck controller that is optimized for low-voltage, high-current applications powered by a 5-V to 15-V distributed supply. A multi-phase converter offers several advantages over a single power stage including lower current ripple on the input and output capacitors, faster transient response to load steps, improved power handling capabilities, and higher system efficiency. Each phase can be operated at a switching frequency up to 1-MHz, resulting in an effective ripple frequency of up to 4-MHz at the input and the output in a four-phase application. A two-phase design operates 180 degrees out-of-phase, a three-phase design operates 120 degrees out-of-phase, and a four-phase design operates 90 degrees out-of-phase. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS40090PW | ACTIVE | -40 to 85 | 2.10 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | |||
| TPS40090PWG4 | ACTIVE | -40 to 85 | 2.10 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | |||
| TPS40090PWR | ACTIVE | -40 to 85 | 1.90 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TPS40090PWRG4 | ACTIVE | -40 to 85 | 1.90 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TPS40090RHDR | ACTIVE | -40 to 85 | 1.90 | 1ku | QFN (RHD) | 28 | View | 3000 | LARGE T&R | |||
| TPS40090RHDRG4 | ACTIVE | -40 to 85 | 1.90 | 1ku | QFN (RHD) | 28 | View | 3000 | LARGE T&R | |||
| TPS40090RHDT | ACTIVE | 1.90 | 1ku | QFN (RHD) | 28 | View | 250 | SMALL T&R | Purchase Samples | |||
| TPS40090RHDTG4 | ACTIVE | 1.90 | 1ku | QFN (RHD) | 28 | View | 250 | SMALL T&R | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:14 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS40090PW | |||
| Americas | Newark | 65 | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 98 | |
| Worldwide | DigiKey | 114 | |
| TI Lead Time*: 20 WeeksTPS40090PWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS40090PWR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS40090PWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS40090RHDR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 16 WeeksTPS40090RHDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS40090RHDT | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 98 | ||
| TI Lead Time*: 16 WeeksTPS40090RHDTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS40090PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS40090PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS40090PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS40090PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS40090RHDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS40090RHDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS40090RHDT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS40090RHDTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS40090 
| Description | Part # | Company |
| Multi-phase Boost Converter | PMP244 | Texas Instruments |
| Name | Part # | Company | Tool / Software Type |
| TPS40090EVM-001 Evaluation Module | TPS40090EVM-001 | Texas Instruments | Development Boards/EVMs |
| TPS40090EVM-002 Evaluation Module | TPS40090EVM-002 | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| TPS28225 | 8-Pin High Frequency 4-Amp Sink Synchronous MOSFET Driver | AC/DC AND DC/DC POWER SUPPLIES - MOSFET DRIVERS | |
| TPS40120 | Programmable Feedback Divider | NON-ISOLATED SWITCHING DC/DC REGULATORS - DC/DC CONTROLLERS (EXTERNAL SWITCH) | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TPS40131 | Two-Phase Synchronous Buck Controller w/Integrated Mosfet Drivers | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS40091 | 4 Channel Multiphase Buck DC/DC Controller with Tri-state | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS40090-Q1 | Automotive Catalog 4 Channel Multiphase Buck DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS40140 | Stackable 2 Channel Multiphase or 2 Channel Independent Output Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS51220 | Fixed Frequency, 99% Duty Cycle Peak Current Mode Notebook System Power Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| BQ24105 | Standalone Synchronous Switch-Mode Li-Ion Charger w/2A FET in QFN-20, 1 to 3 Cells | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| UCC28060 | Natural Interleaved Dual-Phase Transition-Mode PFC Controller | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS63000 | 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| REF3012 | 1.25V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS2065 | Single 1A Current-Limited, Power-Distribution Switches for USB Applications | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS60400 | 60mA Charge Pump Voltage Inverter with Variable Switching Frequency | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| TLV1117-33 | Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TPS3808G01 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |

No Tags are Available for this Part Number