TPS40091 Status: ACTIVE

4 Channel Multiphase Buck DC/DC Controller with Tri-state


      
         
Alert me about changes<br/>to this product

 TPS40090 TPS40091
TopologyMultiphase  Multiphase  
Vin(Min)(V)4.5  4.5  
Vin(Max)(V)15  15  
Vout(Min)(V)0.7  0.7  
Vout(Max)(V)3.3  3.3  
Regulated Outputs(#)1  1  
Iout(Max)(A)120  120  
Switching Frequency(Max)(kHz)1000  1000  
Iq(Typ)(mA)4  4  
Pin/Package24TSSOP, 28QFN  24TSSOP, 28QFN  
Thermal ShutdownNo  No  
RatingCatalog  Catalog  
Duty Cycle(Max)(%)87.5  87.5  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS40132: Two Channel Multiphase Controller with 600mV, .8% Reference
  • TPS40131: Two-Phase Synchronous Buck Controller w/Integrated Mosfet Drivers
  • TPS40140: Stackable 2 Channel Multiphase or 2 Channel Independent Output Controller

More Related Products

Product Information

Features

  • Two-, Three-, or Four-Phase Operation
  • 5-V to 15-V Operating Range
  • Programmable Switching Frequency Up to 1-MHz/Phase
  • Current Mode Control With Forced Current Sharing(1)
  • 1% Internal 0.7-V Reference
  • Resistive Divider Set Output Voltage
  • True Remote Sensing Differential Amplifier
  • Resistive or DCR Current Sensing
  • Current Sense Fault Protection
  • Programmable Load Line
  • Compatible with UCC37222 Predictive Gate Drive™ Technology Drivers
  • 24-Pin Space-Saving TSSOP Package
  • 28-Pin QFN Package
  • TPS40090: Binary Outputs
  • TPS40091: 3-State Outputs
  • APPLICATIONS
    • Internet Servers
    • Network Equipment
    • Telecommunications Equipment
    • DC Power Distributed Systems

View All Features in Datasheet

Description

The TPS4009x is a two-, three-, or four-phase programmable synchronous buck controller that is optimized for low-voltage, high-current applications powered by a 5-V to 15-V distributed supply. A multi-phase converter offers several advantages over a single power stage including lower current ripple on the input and output capacitors, faster transient response to load steps, improved power handling capabilities, and higher system efficiency.

Each phase can be operated at a switching frequency up to 1-MHz, resulting in an effective ripple frequency of up to 4-MHz at the input and the output in a four-phase application. A two-phase design operates 180 degrees out-of-phase, a three-phase design operates 120 degrees out-of-phase, and a four-phase design operates 90 degrees out-of-phase.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS40091PWACTIVE-40 to 852.10 | 1kuTSSOP (PW) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS40091PWG4ACTIVE-40 to 852.10 | 1kuTSSOP (PW) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS40091PWRACTIVE-40 to 851.90 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS40091PWRG4ACTIVE-40 to 851.90 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS40091RHDRACTIVE-40 to 851.90 | 1kuQFN (RHD) | 28 View 3000 | LARGE T&R  
TPS40091RHDRG4ACTIVE-40 to 851.90 | 1kuQFN (RHD) | 28 View 3000 | LARGE T&R  
TPS40091RHDTACTIVE 1.90 | 1kuQFN (RHD) | 28 View 250 | SMALL T&R  Purchase Samples
TPS40091RHDTG4ACTIVE 1.90 | 1kuQFN (RHD) | 28 View 250 | SMALL T&R  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:14 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS40091PW
AmericasNewark 170
Rochester Electronics >1k
WorldwideDigiKey 123
TI Lead Time*: 20 WeeksTPS40091PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS40091PWR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS40091PWRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS40091RHDR
AmericasAvnet >1k
WorldwideDigiKey 956
TI Lead Time*: 16 WeeksTPS40091RHDRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS40091RHDT
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS40091RHDTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS40091PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS40091PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS40091PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS40091PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS40091RHDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS40091RHDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS40091RHDT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS40091RHDTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS40091 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
TPS40090EVM-002 Evaluation ModuleTPS40090EVM-002Texas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
TPS28225   8-Pin High Frequency 4-Amp Sink Synchronous MOSFET Driver   AC/DC AND DC/DC POWER SUPPLIES - MOSFET DRIVERS      
TPS40120   Programmable Feedback Divider   NON-ISOLATED SWITCHING DC/DC REGULATORS - DC/DC CONTROLLERS (EXTERNAL SWITCH)      
Customers Who Evaluated This Product Also Evaluated...
TPS40132 Two Channel Multiphase Controller with 600mV, .8% Reference NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40131 Two-Phase Synchronous Buck Controller w/Integrated Mosfet Drivers NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40140 Stackable 2 Channel Multiphase or 2 Channel Independent Output Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40090 4 Channel Multiphase Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here