TPS40190 Status: ACTIVE

Low Pin Count Synchronous Buck DC/DC Controller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS40190
TopologyBuck  
Vin(Min)(V)4.5  
Vin(Max)(V)15  
Vout(Min)(V)0.6  
Vout(Max)(V)12.75  
Regulated Outputs(#)1  
Iout(Max)(A)20  
Switching Frequency(Max)(kHz)300  
Iq(Typ)(mA)2.5  
Pin/Package10SON  
Thermal ShutdownNo  
RatingCatalog  
Duty Cycle(Max)(%)85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPS40192: 4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good
  • TPS51610: Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore
  • TPS40041: Low Pin Count, Low Vin Synchronous Buck DC/DC Controller
  • TPS54325: 4.5V to 18V Input, 3A Synchronous Step Down SWIFT™ Converter with D-CAP2™ Mode
  • TPS62110: Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter

More Related Products

Product Information

Features

  • Input Operating Voltage Range: 4.5 V to 15 V
  • Reference 0.591 V ±1%
  • Voltage Mode Control
  • Internal 5-V Regulator For Internal Housekeeping, Driver Power and Light External Loads
  • Selectable Short-Circuit Protection Thresholds
  • Pre-Bias Ouput Safe
  • Fixed Switching Frequency of 300 kHz
  • Internal Soft-Start
  • Small 3 mm × 3 mm, 10-Pin SON Package
  • Bootstrapped Drivers for N-Channel MOSFET
  • Adaptive Anti-Cross Conduction
  • Internal Bootstrap Diode
  • 1.2-A Drivers for Decreased Switching Loss
  • APPLICATIONS
    • Cable modem CPE
    • Digital Set Top Box
    • Graphics/Audio Cards
    • Entry-level and Mid-Range Servers

Description

The TPS40190 is a cost-optimized synchronous buck controller that operates from 4.5 V to 15 V nominally, and implements a fixed frequency voltage mode power supply. The controller uses an adaptive anti-cross conduction scheme to prevent both the high-side and the rectifier MOSFET to be turned on at the same time, preventing shoot through current in the two MOSFETs.

The controller also provides a short circuit protection threshold that is user selectable between one of three values. The protection level is set with a single external resistor connected from COMP to GND. During start-up, the impedance connected to COMP is sensed, and the information is decoded to select one of the three thresholds. When the controller senses an output short circuit, both MOSFETs are turned off and a timeout period is observed before attempting to restart. This provides limited power dissipation in the event of a sustained fault.

The TPS40190 provides strong drivers to minimize switching losses in the power stage, reducing heat build up in the MOSFETs and allowing larger MOSFETs to be used without undue switching time penalty.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS40190DRCRACTIVE-40 to 851.00 | 1kuSON (DRC) | 10 View 3000 | LARGE T&R Download CAD Format for this Symbol
TPS40190DRCRG4ACTIVE-40 to 851.00 | 1kuSON (DRC) | 10 View 3000 | LARGE T&R Download CAD Format for this Symbol
TPS40190DRCTACTIVE-40 to 851.10 | 1kuSON (DRC) | 10 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
TPS40190DRCTG4ACTIVE-40 to 851.10 | 1kuSON (DRC) | 10 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:04 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS40190DRCR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS40190DRCRG4
None Reported
View Distributors
TI Lead Time*: 8 WeeksTPS40190DRCT
AmericasArrow 750
Newark 73
EuropeArrow Northern Europe 250
TI Lead Time*: 8 WeeksTPS40190DRCTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS40190DRCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS40190DRCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS40190DRCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS40190DRCTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS40190 Help

Datasheet

User Guides

View User Guides for DC/DC Controllers (External Switch)

Selection Guides

More Literature

Reference Designs

Description Part # Company
6-A Synchronous Buck Converter with Minimal External Components PMP2942 Texas Instruments

Tools & Software


*Required

Design Now with SwitcherPro™

Enter your design parameters below to design now with SwitcherPro™

 Input
      Min       Max
* Vin Min:   4.5 V     15 V
* Vin Max:   4.5 V     15 V
 Output
      Min       Max
* Vout:   0.6 V     12.75 V
* Iout Max:   0.0 A     20 A
 

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro


NamePart # Company Tool / Software Type
12V Input, 1.5V Output, 10A Sync Buck Converter Evaluation ModuleTPS40190EVM-001Texas InstrumentsDevelopment Boards/EVMs
SwitcherPro(TM) Online and Desktop Design Creator and Management SoftwareSWITCHERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS40192 4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS51610 Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40041 Low Pin Count, Low Vin Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40193 4.5V to 18V Input, Low Pin Count Synchronous Buck Controller with Power Good NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40195 4.5V to 20V Buck Controller with Synchronization and Power Good NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS54325 4.5V to 18V Input, 3A Synchronous Step Down SWIFT™ Converter with D-CAP2™ Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS61170 1.2A Switch, High Voltage Boost Converter in 2x2mm QFN Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS74901 Single Output LDO, 3.0A, Adj. (0.8 to 3.6V), Programmable Soft-Start LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV1117-18 Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS73633 Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54060 3.5V to 60V Input, 0.5A, 2.5MHz Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here