|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS40195 is a flexible synchronous buck controller that operates from a nominal 4.5 V to 20 V supply. This controller implements voltage mode control with the switching frequency adjustable from 100 kHz to 600 kHz. Flexible features found on this device include selectable soft-start time, programmable short circuit limit, programmable undervoltage lockout (UVLO) and synchronization capability. An adaptive anti-cross conduction scheme is used to prevent shoot through current in the power FETs. Over-current detection is done by sensing the voltage drop across the low-side MOSFET when it is on, and comparing it with a user programmable threshold. The threshold is set with a single external resistor connected from ILIM to GND. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS40195PW | ACTIVE | -40 to 85 | 1.30 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | Purchase Samples | ||
| TPS40195PWG4 | ACTIVE | -40 to 85 | 1.30 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | Purchase Samples | ||
| TPS40195PWR | ACTIVE | -40 to 85 | 1.15 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | |||
| TPS40195PWRG4 | ACTIVE | -40 to 85 | 1.15 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | |||
| TPS40195RGYR | ACTIVE | -40 to 85 | 1.15 | 1ku | QFN (RGY) | 16 | 3000 | LARGE T&R | ||||
| TPS40195RGYRG4 | ACTIVE | -40 to 85 | 1.15 | 1ku | QFN (RGY) | 16 | 3000 | LARGE T&R | ||||
| TPS40195RGYT | ACTIVE | -40 to 85 | 1.30 | 1ku | QFN (RGY) | 16 | 250 | SMALL T&R | Purchase Samples | |||
| TPS40195RGYTG4 | ACTIVE | -40 to 85 | 1.30 | 1ku | QFN (RGY) | 16 | 250 | SMALL T&R | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:13 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS40195PW | |||
| Americas | Arrow | >1k | |
| Newark | 170 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 85 | |
| Europe | Farnell | 70 | |
| Worldwide | Mouser Electronics | 70 | |
| TI Lead Time*: 20 WeeksTPS40195PWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS40195PWR | |||
| Americas | Newark | 288 | |
| Asia | Farnell Asia | 288 | |
| WPI | 945 | ||
| Worldwide | Mouser Electronics | 70 | |
| TI Lead Time*: 20 WeeksTPS40195PWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS40195RGYR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksTPS40195RGYRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS40195RGYT | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS40195RGYTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS40195PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS40195PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS40195PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS40195PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS40195RGYR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS40195RGYRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS40195RGYT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS40195RGYTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS40195 
View User Guides for DC/DC Controllers (External Switch)
| Description | Part # | Company |
| High-Frequency Synchronous Buck Converter for Optimized Efficiency | PMP3080 | Texas Instruments |
| Name | Part # | Company | Tool / Software Type |
| TPS40195 20V Input, 3.3V Output, 20A Evaluation Module | TPS40195EVM-001 | Texas Instruments | Development Boards/EVMs |
| SwitcherPro(TM) Online and Desktop Design Creator and Management Software | SWITCHERPRO | Texas Instruments | Application Software |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS40193 | 4.5V to 18V Input, Low Pin Count Synchronous Buck Controller with Power Good | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS40192 | 4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS40190 | Low Pin Count Synchronous Buck DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54040 | 3.5V to 42V Input, 0.5 A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS51315 | 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62110 | Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS23754 | High Power/High Efficiency PoE Interface and DC/DC Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS3809L30 | 3-Pin Supply Voltage Supervisor | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS62200 | Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| UCC28019A | 8-Pin Continuous Conduction Mode (CCM) PFC Controller | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| BQ24086 | 750mA SINGLE-CHIP Li-Ion/Li-Pol CHARGE MANAGEMENT IC with Thermal Regulation | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |

Most Popular Tags for TPS40195: