TPS40200-EP Status: ACTIVE

Enhanced Product Wide-Input-Range Non-Synchronous Voltage-Mode Controller


      
         
Alert me about changes<br/>to this product

 TPS40200 TPS40200-EPTPS40200-Q1 
TopologyBuck  Buck  Buck  
Vin(Min)(V)4.5  4.5  4.5  
Vin(Max)(V)52  52  52  
Vout(Min)(V)0.7  0.7  0.7  
Vout(Max)(V)46  46  46  
Regulated Outputs(#)1  1  1  
Iout(Max)(A)3  3  0.3  
Switching Frequency(Max)(kHz)500   500  
Iq(Typ)(mA)1.5  1.5  1.5  
Pin/Package8SOIC, 8SON  8SOIC  8SOIC  
Thermal ShutdownNo    
Iout2(A)3    
RatingCatalog  HiRel Enhanced Product  Automotive  
Duty Cycle(Max)(%)90  90  90  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of TPS40200-EP

Version Part Number Definition
Automotive TPS40200-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog TPS40200 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS40200-Q1: Automotive Catalog Wide-Input-Range Non-Synchronous Voltage-Mode Controller
  • TPS40200-HT: Wide Input Non-Synchronous Buck DC/DC Controller
  • TPS40200: Wide Input Non-Synchronous Buck DC/DC Controller
  • TPS62000-HT: High-Efficiency Step-Down Low Power DC-DC Converter

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Input Voltage Range 4.5 V to 52 V
  • Output Voltage (700 mV to 87% Vin)
  • 200-mA Internal P-Channel FET Driver
  • Voltage Feed-Forward Compensation
  • Undervoltage Lockout
  • Programmable Fixed-Frequency (35 kHz to 500 kHz) Operation
  • Programmable Short-Circuit Protection
  • Hiccup Overcurrent Fault Recovery
  • Programmable Closed-Loop Soft Start
  • 700-mV 1% Reference Voltage
  • External Synchronization
  • Small 8-Pin Small-Outline Integrated Circuit (SOIC) (D) Package
  • APPLICATIONS
    • Industrial Control

View All Features in Datasheet

Description

The TPS40200 is a flexible nonsynchronous controller with a built-in 200-mA driver for P-channel FETs. The circuit operates with inputs up to 52 V, with a power-saving feature that turns off driver current once the external FET has been fully turned on. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V, without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input-voltage compensation that responds instantly to input-voltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. The TPS40200 is available in an 8-pin SOIC, and supports many of the features of more complex controllers.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS40200MDREPACTIVE-55 to 125V62/07618-01XE1.85 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
TPS40200MDREPG4ACTIVE-55 to 125 1.85 | 100uSOIC (D) | 8 View 2500 | LARGE T&R  Contact TI Distributor or Sales Office
V62/07618-01XEACTIVE-55 to 125 1.85 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:14 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS40200MDREP
AmericasArrow >1k
Rochester Electronics >1k
EuropeAvnet-SILICA 65
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTPS40200MDREPG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksV62/07618-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS40200MDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS40200MDREPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/07618-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS40200-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS40200-Q1 Automotive Catalog Wide-Input-Range Non-Synchronous Voltage-Mode Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40200-HT Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS62000-HT High-Efficiency Step-Down Low Power DC-DC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here