TPS40200-HT Status: ACTIVE

Wide Input Non-Synchronous Buck DC/DC Controller


      
         
Alert me about changes<br/>to this product

 TPS40200-HT
TopologyBuck  
Vin(Min)(V)4.5  
Vin(Max)(V)52  
Vout(Min)(V)0.7  
Vout(Max)(V)46  
Regulated Outputs(#)1  
Iout(Max)(A)3  
Switching Frequency(Max)(kHz)500  
Pin/Package8CFP  
Thermal ShutdownNo  
RatingMilitary  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPS40200-EP: Enhanced Product Wide-Input-Range Non-Synchronous Voltage-Mode Controller
  • TPS40200: Wide Input Non-Synchronous Buck DC/DC Controller
  • UCC28610: 12-65W Green-mode Flyback Power Supply Controller
  • REF5025-HT: Low Noise, Very Low Drift, Precision Voltage References
  • TPS62000-HT: High-Efficiency Step-Down Low Power DC-DC Converter

Product Information

Features

  • Input Voltage Range 5.5 V to 52 V
  • Output Voltage (700 mV to 87% VIN)
  • 200-mA Internal P-Channel FET Driver
  • Voltage Feed-Forward Compensation
  • Undervoltage Lockout
  • Programmable Fixed-Frequency
    (35 kHz to 500 kHz) Operation
  • Programmable Short-Circuit Protection
  • Hiccup Overcurrent Fault Recovery
  • Programmable Closed-Loop Soft Start
  • 700-mV 1% Reference Voltage
  • External Synchronization
  • APPLICATIONS
    • Down-Hole Drilling
    • High Temperature Environments
    • SUPPORTS EXTREME TEMPERATURE APPLICATIONS
      • Controlled Baseline
      • One Assembly/Test Site
      • One Fabrication Site
      • Available in Extreme (–55°C/210°C)
        Temperature Range(1)
      • Extended Product Life Cycle

View All Features in Datasheet

Description

The TPS40200 is a flexible nonsynchronous controller with a built-in 200-mA driver for
P-channel FETs. The circuit operates with inputs up to 52 V, with a power-saving feature that turns off driver current once the external FET has been fully turned on. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V, without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input-voltage compensation that responds instantly to input-voltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. Clock frequency, soft start, and overcurrent limit each are easily programmed by a single, external component.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPS40200SHKJACTIVE-55 to 21065.10 | 1kuCFP (HKJ) | 8 25 | TUBEContact TI Distributor or Sales Office
TPS40200SKGD1ACTIVE-55 to 21065.10 | 1kuXCEPT (KGD) | 0 500Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:13 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksTPS40200SHKJ
AmericasArrow 15
TI Lead Time*: 12 WeeksTPS40200SKGD1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS40200SHKJ  TBD Call TI N/A for Pkg TypeViewView
TPS40200SKGD1  TBD Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS40200-HT Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS40200-EP Enhanced Product Wide-Input-Range Non-Synchronous Voltage-Mode Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
UCC28610 12-65W Green-mode Flyback Power Supply Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
REF5025-HT Low Noise, Very Low Drift, Precision Voltage References VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TPS62000-HT High-Efficiency Step-Down Low Power DC-DC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62233 3MHz, 500mA Step-Down Converter in 1 x 1.5mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TPS40200-HT:

View All Tags

Other Support



Click Here