TPS40200-Q1 Status: ACTIVE

Automotive Catalog Wide-Input-Range Non-Synchronous Voltage-Mode Controller

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS40200-Q1
TopologyBuck  
Vin(Min)(V)4.5  
Vin(Max)(V)52  
Vout(Min)(V)0.7  
Vout(Max)(V)46  
Regulated Outputs(#)1  
Iout(Max)(A)0.3  
Switching Frequency(Max)(kHz)500  
Iq(Typ)(mA)1.5  
Pin/Package8SOIC  
RatingAutomotive  
Duty Cycle(Max)(%)90  
 Samples
 Inventory

Other qualified versions of TPS40200-Q1

Version Part Number Definition
Catalog TPS40200 TI's standard catalog product
Enhanced Product TPS40200-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS40200: Wide Input Non-Synchronous Buck DC/DC Controller
  • TPS40061: Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source/sink
  • TPS40060: Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source only
  • TPS73701: Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection
  • UCC27201: 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver
  • TPS5410: 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter

More Related Products

Product Information

Features

  • Qualified for Automotive Applications
  • Input Voltage Range 4.5 V to 52 V
  • Output Voltage (700 mV to 90% VIN)
  • 200-mA Internal P-FET Driver
  • Voltage Feed-Forward Compensation
  • Undervoltage Lockout (UVLO)
  • Programmable Fixed-Frequency (35-kHz to 500-kHz) Operation
  • Programmable Short-Circuit Protection
  • Hiccup Overcurrent Fault Recovery
  • Programmable Closed Loop Soft Start
  • 700-mV 1% Reference Voltage
  • External Synchronization
  • Small 8-Pin SOIC (D) Package
  • APPLICATIONS
    • Automotive Controls
    • Distributed Power Systems
    • DSL/Cable Modems
    • Scanners
    • Telecom

Description

The TPS40200 is a flexible nonsynchronous controller with a built-in 200-mA driver for P-channel FETs. The circuit operates with inputs up to 52 V, with a power-saving feature that turns off driver current once the external FET has been fully turned on. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input-voltage compensation that responds instantly to input voltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. The TPS40200 is available in an 8-pin SOIC and supports many of the features of more complex controllers. Clock frequency, soft start, and overcurrent limit are each easily programmed by a single, external component. The part has undervoltage lockout (UVLO) and can be easily synchronized to other controllers or a system clock to satisfy sequencing and/or noise-reduction requirements.

Major sections in this data sheet include:

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS40200QDRQ1ACTIVE-40 to 1250.90 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TPS40200QDRQ1As of 8:42 AM GMT, 03 Jul 2009As of 8:42 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 11 WeeksNone Reported
View Distributors
   
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS40200QDRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS40200-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller   TI customers also evaluated this product.
TPS40061 Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source/sink   TI customers also evaluated this product.
TPS40060 Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source only   TI customers also evaluated this product.
TPS40200-EP Enhanced Product Wide-Input-Range Non-Synchronous Voltage-Mode Controller   TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller   TI customers also evaluated this product.
TPS73701 Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UCC27201 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TLV1117 Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS61081 27V, 1.2A switch, 1.2MHz Boost Converter with integrated power diode LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
REF3020 2.048V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference REFERENCES-SERIES VOLTAGE REFERENCES TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
UCC28061 Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS61165 High Brightness White LED Driver in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TPS40200-Q1:

View All Tags

Other Support



Click 

Here