TPS40210-Q1 Status: ACTIVE

Automotive Catalog Wide Input Range Current Mode Boost Controller


      
         
Alert me about changes<br/>to this product

 TPS40210-Q1
TopologyBoost  
Vin(Min)(V)4.5  
Vin(Max)(V)52  
Vout(Min)(V)7  
Vout(Max)(V)9  
Regulated Outputs(#)1  
Iout(Max)(A)6  
Switching Frequency(Max)(kHz)1000  
Pin/Package10MSOP-PowerPAD  
Thermal ShutdownNo  
RatingAutomotive  
Duty Cycle(Max)(%)1  
 Samples
 Inventory

Other qualified versions of TPS40210-Q1

Version Part Number Definition
Catalog TPS40210 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS40210: Wide Input Range Current Mode Boost Controller
  • TPS43000: Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller
  • TPS40211: Wide Input Range Current Mode Boost Controller
  • TPS54362-Q1: Automotive Catalog 3A, 60V step down DC/DC converter with low Iq, voltage supervision and reset
  • TPIC74100-Q1: Automotive Catalog Buck/Boost Switch-Mode Regulator
  • TPS54160-Q1: Automotive Catalog 3.5V to 60V, 1.5A Step Down SWIFT(tm) Converter with Eco-Mode(tm)

More Related Products

Product Information

Features

  • Qualified for Automotive Applications
  • For Boost, Flyback, SEPIC, LED Driver Applications
  • Wide Input Operating Voltage: 4.5 V to 52 V
  • Adjustable Oscillator Frequency
  • Fixed-Frequency Current-Mode Control
  • Internal Slope Compensation
  • Integrated Low-Side Driver
  • Programmable Closed-Loop Soft Start
  • Overcurrent Protection
  • External Synchronization Capable
  • Reference Voltage: 700 mV (TPS40210),
    260 mV (TPS40211)
  • Low-Current Disable Function
  • APPLICATIONS
    • LED Lighting
    • Battery-Powered Systems

PowerPAD is a trademark of Texas Instruments.

Description

The TPS40210 and TPS40211 are wide input voltage (4.5 V to 52 V) non-synchronous boost controllers. They are suitable for topologies that require a grounded source N-channel FET, including boost, flyback, SEPIC, and various LED driver applications. Device features include programmable soft start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current-mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS40210QDGQRQ1ACTIVE-40 to 1251.15 | 1kuMSOP-PowerPAD (DGQ) | 10 View 2500

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:12 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS40210QDGQRQ1
AsiaWPI >1k
WorldwideDigiKey 653
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS40210QDGQRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS40210-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS43000 Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40211 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40200-Q1 Automotive Catalog Wide-Input-Range Non-Synchronous Voltage-Mode Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS54362-Q1 Automotive Catalog 3A, 60V step down DC/DC converter with low Iq, voltage supervision and reset DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPIC74100-Q1 Automotive Catalog Buck/Boost Switch-Mode Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS54160-Q1 Automotive Catalog 3.5V to 60V, 1.5A Step Down SWIFT(tm) Converter with Eco-Mode(tm) DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here