TPS40210 Status: ACTIVE

Wide Input Range Current Mode Boost Controller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TPS40210TPS40211 
TopologyBoost  Boost  
Vin(Min)(V)4.5  4.5  
Vin(Max)(V)52  52  
Vout(Min)(V)5  5  
Vout(Max)(V)260  250  
Regulated Outputs(#)1  1  
Iout(Max)(A)6  6  
Switching Frequency(Max)(kHz)1000  1000  
Pin/Package10MSOP-PowerPAD, 10SON  10MSOP-PowerPAD, 10SON  
Thermal ShutdownNo  No  
RatingCatalog  Catalog  
Duty Cycle(Max)(%)95  95  
 SamplesSamples
 InventoryInventory

Other qualified versions of TPS40210

Version Part Number Definition
Automotive TPS40210-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TPS40211: Wide Input Range Current Mode Boost Controller
  • TPS43000: Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller
  • TL5001: PWM Controller with Wide Input Range
  • TPS61175: 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency
  • TPS61170: 1.2A Switch, High Voltage Boost Converter in 2x2mm QFN Package
  • UC2577-ADJ: Simple Step-Up Voltage Regulator

More Related Products

Product Information

Features

  • For Boost, Flyback, SEPIC, LED Drive Apps
  • Wide Input Operating Voltage: 4.5 V to 52 V
  • Adjustable Oscillator Frequency
  • Fixed Frequency Current Mode Control
  • Internal Slope Compensation
  • Integrated Low-Side Driver
  • Programmable Closed Loop Soft Start
  • Overcurrent Protection
  • External Synchronization Capable
  • Reference700-mV (TPS40210), 260-mV (TPS40211)
  • Low Current Disable Function
  • APPLICATIONS
    • LED Lighting
    • Industrial Control Systems
    • Battery Powered Systems

Description

The TPS40210 and TPS40211 are wide-input voltage (4.5 V to 52 V), non-synchronous boost controllers. They are suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC and various LED Driver applications. The device features include programmable soft start, overcurrent protection with automatic retry and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS40210DGQACTIVE-40 to 1250.99 | 1kuMSOP-PowerPAD (DGQ) | 10 View 80 | TUBE
TPS40210DGQG4ACTIVE-40 to 1250.99 | 1kuMSOP-PowerPAD (DGQ) | 10 View 80 | TUBE
TPS40210DGQRACTIVE-40 to 1250.99 | 1kuMSOP-PowerPAD (DGQ) | 10 View 2500 | LARGE T&RPurchase Samples
TPS40210DGQRG4ACTIVE-40 to 1250.99 | 1kuMSOP-PowerPAD (DGQ) | 10 View 2500 | LARGE T&RPurchase Samples
TPS40210DRCRACTIVE-40 to 1250.99 | 1kuSON (DRC) | 10 View 3000 | LARGE T&RPurchase Samples
TPS40210DRCRG4ACTIVE-40 to 1250.99 | 1kuSON (DRC) | 10 View 3000 | LARGE T&RPurchase Samples
TPS40210DRCTACTIVE-40 to 1251.10 | 1kuSON (DRC) | 10 View 250 | SMALL T&R
TPS40210DRCTG4ACTIVE-40 to 1251.10 | 1kuSON (DRC) | 10 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:09 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS40210DGQ
AmericasArrow >1k
Newark 262
AsiaFarnell Asia 140
EuropeFarnell 140
WorldwideMouser Electronics >1k
TI Lead Time*: 20 WeeksTPS40210DGQG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS40210DGQR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS40210DGQRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS40210DRCR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS40210DRCRG4
None Reported
View Distributors
TI Lead Time*: 8 WeeksTPS40210DRCT
AsiaWPI 82
TI Lead Time*: 8 WeeksTPS40210DRCTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS40210DGQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS40210DGQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS40210DGQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS40210DGQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS40210DRCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS40210DRCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS40210DRCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS40210DRCTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS40210 Help

Datasheet

Application Notes

View Application Notes for DC/DC Controllers (External Switch)

User Guides

Tools & Software


*Required

Design Now with SwitcherPro™

Enter your design parameters below to design now with SwitcherPro™

 Input
      Min       Max
* Vin Min:   4.5 V     52 V
* Vin Max:   4.5 V     52 V
 Output
      Min       Max
* Vout:   5 V     260 V
* Iout Max:   0.0 A     6 A
 

Search for more Power Management devices with Power Quick Search on power.ti.com
To learn more about SwitcherPro™ visit www.ti.com/switcherpro


NamePart # Company Tool / Software Type
Development Boards/EVMsTPS40210EVMTexas InstrumentsDevelopment Boards/EVMs
SwitcherPro(TM) Online and Desktop Design Creator and Management SoftwareSWITCHERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS40211 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS43000 Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TL5001 PWM Controller with Wide Input Range NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40210-Q1 Automotive Catalog Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS61175 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS61170 1.2A Switch, High Voltage Boost Converter in 2x2mm QFN Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
UC2577-ADJ Simple Step-Up Voltage Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
MC34063A 1.5-A Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS55332-Q1 Automotive Catalog 0.5-A, 60-V Step Up DC/DC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
MC33063A 1.5-A Peak Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here