|
|
|
|
Other qualified versions of TPS40211
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS40210 and TPS40211 are wide-input voltage (4.5 V to 52 V), non-synchronous boost controllers. They are suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC and various LED Driver applications. The device features include programmable soft start, overcurrent protection with automatic retry and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPS40211DGQ | ACTIVE | -40 to 125 | 0.99 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 80 | TUBE | |
| TPS40211DGQG4 | ACTIVE | -40 to 125 | 0.99 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 80 | TUBE | |
| TPS40211DGQR | ACTIVE | -40 to 125 | 0.99 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 2500 | LARGE T&R | Purchase Samples |
| TPS40211DGQRG4 | ACTIVE | -40 to 125 | 0.99 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 2500 | LARGE T&R | Purchase Samples |
| TPS40211DRCR | ACTIVE | -40 to 125 | 0.99 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | Purchase Samples |
| TPS40211DRCRG4 | ACTIVE | -40 to 125 | 0.99 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | Purchase Samples |
| TPS40211DRCT | ACTIVE | -40 to 125 | 1.10 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | |
| TPS40211DRCTG4 | ACTIVE | -40 to 125 | 1.10 | 1ku | SON (DRC) | 10 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:13 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS40211DGQ | |||
| Americas | Arrow | >1k | |
| Newark | 259 | ||
| Asia | Farnell Asia | 240 | |
| Europe | Arrow Southern Europe | 240 | |
| Avnet-SILICA | 100 | ||
| Farnell | 240 | ||
| Worldwide | Mouser Electronics | 440 | |
| TI Lead Time*: 20 WeeksTPS40211DGQG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS40211DGQR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS40211DGQRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksTPS40211DRCR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS40211DRCRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS40211DRCT | |||
| Americas | Newark | 213 | |
| Asia | Farnell Asia | 213 | |
| Worldwide | DigiKey | 375 | |
| Mouser Electronics | 190 | ||
| TI Lead Time*: 16 WeeksTPS40211DRCTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS40211DGQ | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS40211DGQG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS40211DGQR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS40211DGQRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS40211DRCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS40211DRCRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS40211DRCT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS40211DRCTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS40211 
View Application Notes for DC/DC Controllers (External Switch)
View User Guides for DC/DC Controllers (External Switch)
| Name | Part # | Company | Tool / Software Type |
| 8V to 18V Input, 20V to 35V Output, 700-mA Non-Synchronous Boost Current Regulator for LED Drive | TPS40211EVM-352 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS40210 | Wide Input Range Current Mode Boost Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS43000 | Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS40200 | Wide Input Non-Synchronous Buck DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS51610 | Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS61175 | 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TL4242 | Adjustable LED Driver | LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS | TI customers also evaluated this product. |
| UC2577-ADJ | Simple Step-Up Voltage Regulator | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS54160 | 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| UCC28810 | LED Lighting Power Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS63700 | Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS | TI customers also evaluated this product. |
| TPS54386 | Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS61165 | High Brightness White LED Driver in 2mm x 2mm QFN Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS63000 | 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number