TPS40211 Status: ACTIVE

Wide Input Range Current Mode Boost Controller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TPS40210 TPS40211
TopologyBoost  Boost  
Vin(Min)(V)4.5  4.5  
Vin(Max)(V)52  52  
Vout(Min)(V)5  5  
Vout(Max)(V)260  250  
Regulated Outputs(#)1  1  
Iout(Max)(A)6  6  
Switching Frequency(Max)(kHz)1000  1000  
Pin/Package10MSOP-PowerPAD, 10SON  10MSOP-PowerPAD, 10SON  
Thermal ShutdownNo  No  
RatingCatalog  Catalog  
Duty Cycle(Max)(%)95  95  
 SamplesSamples
 InventoryInventory

Other qualified versions of TPS40211

Version Part Number Definition
Automotive TPS40211-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TPS40210: Wide Input Range Current Mode Boost Controller
  • TPS43000: Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller
  • TPS51116: DDR1, DDR2, DDR3 Switcher and LDO
  • TPS61175: 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency
  • TL4242: Adjustable LED Driver
  • UC2577-ADJ: Simple Step-Up Voltage Regulator

More Related Products

Product Information

Features

  • For Boost, Flyback, SEPIC, LED Drive Apps
  • Wide Input Operating Voltage: 4.5 V to 52 V
  • Adjustable Oscillator Frequency
  • Fixed Frequency Current Mode Control
  • Internal Slope Compensation
  • Integrated Low-Side Driver
  • Programmable Closed Loop Soft Start
  • Overcurrent Protection
  • External Synchronization Capable
  • Reference700-mV (TPS40210), 260-mV (TPS40211)
  • Low Current Disable Function
  • APPLICATIONS
    • LED Lighting
    • Industrial Control Systems
    • Battery Powered Systems

Description

The TPS40210 and TPS40211 are wide-input voltage (4.5 V to 52 V), non-synchronous boost controllers. They are suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC and various LED Driver applications. The device features include programmable soft start, overcurrent protection with automatic retry and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS40211DGQACTIVE-40 to 1250.99 | 1kuMSOP-PowerPAD (DGQ) | 10 View 80 | TUBE
TPS40211DGQG4ACTIVE-40 to 1250.99 | 1kuMSOP-PowerPAD (DGQ) | 10 View 80 | TUBE
TPS40211DGQRACTIVE-40 to 1250.99 | 1kuMSOP-PowerPAD (DGQ) | 10 View 2500 | LARGE T&RPurchase Samples
TPS40211DGQRG4ACTIVE-40 to 1250.99 | 1kuMSOP-PowerPAD (DGQ) | 10 View 2500 | LARGE T&RPurchase Samples
TPS40211DRCRACTIVE-40 to 1250.99 | 1kuSON (DRC) | 10 View 3000 | LARGE T&RPurchase Samples
TPS40211DRCRG4ACTIVE-40 to 1250.99 | 1kuSON (DRC) | 10 View 3000 | LARGE T&RPurchase Samples
TPS40211DRCTACTIVE-40 to 1251.10 | 1kuSON (DRC) | 10 View 250 | SMALL T&R
TPS40211DRCTG4ACTIVE-40 to 1251.10 | 1kuSON (DRC) | 10 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:14 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS40211DGQ
AmericasArrow >1k
Newark 259
AsiaFarnell Asia 230
WPI 10
EuropeArrow Southern Europe 240
Avnet-SILICA 100
Farnell 230
WorldwideMouser Electronics 440
TI Lead Time*: 20 WeeksTPS40211DGQG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS40211DGQR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS40211DGQRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPS40211DRCR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS40211DRCRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS40211DRCT
AmericasNewark 213
AsiaFarnell Asia 213
WorldwideDigiKey 85
Mouser Electronics 190
TI Lead Time*: 16 WeeksTPS40211DRCTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS40211DGQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS40211DGQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS40211DGQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS40211DGQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS40211DRCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS40211DRCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS40211DRCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS40211DRCTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS40211 Help

Datasheet

Application Notes

View Application Notes for DC/DC Controllers (External Switch)

User Guides

View User Guides for DC/DC Controllers (External Switch)

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
8V to 18V Input, 20V to 35V Output, 700-mA Non-Synchronous Boost Current Regulator for LED DriveTPS40211EVM-352Texas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS43000 Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS61175 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TL4242 Adjustable LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
UC2577-ADJ Simple Step-Up Voltage Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
UCC28810 LED Lighting Power Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS61165 High Brightness White LED Driver in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS61500 High Brightness LED Driver with Integrated 3-A, 40-V Power Switch LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here