TPS40400

ACTIVE

3-V to 20-V, 30-A, synchronous buck controller with PMBus™, including Telemetry

Product details

Vin (min) (V) 3 Vin (max) (V) 20 Iout (max) (A) 30 Operating temperature range (°C) -40 to 125 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 5 Iq (typ) (A) 0.006 Duty cycle (max) (%) 90 Number of phases 1
Vin (min) (V) 3 Vin (max) (V) 20 Iout (max) (A) 30 Operating temperature range (°C) -40 to 125 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 5 Iq (typ) (A) 0.006 Duty cycle (max) (%) 90 Number of phases 1
VQFN (RHL) 24 19.25 mm² 5.5 x 3.5
  • Input Operating Voltage Range: 3 V to 20 V
  • PMBus Enabled Analog Controller
  • Reference 600 mV ± 1%
  • Remote Voltage Sense Amplifier
  • Internal 6-V Regulator and 6-V Gate Drive
  • Programmable Overcurrent Protection
  • Inductor Resistance or Series Resistance Used for Current Sensing
  • Programmable Switching Frequency: 200 kHz to 2 MHz
  • Powergood Indicator
  • Thermal Shutdown
  • Programmable Soft-Start
  • Internal Bootstrap Diode
  • Prebias Output Safe
  • 24-Pin QFN Package
  • Input Operating Voltage Range: 3 V to 20 V
  • PMBus Enabled Analog Controller
  • Reference 600 mV ± 1%
  • Remote Voltage Sense Amplifier
  • Internal 6-V Regulator and 6-V Gate Drive
  • Programmable Overcurrent Protection
  • Inductor Resistance or Series Resistance Used for Current Sensing
  • Programmable Switching Frequency: 200 kHz to 2 MHz
  • Powergood Indicator
  • Thermal Shutdown
  • Programmable Soft-Start
  • Internal Bootstrap Diode
  • Prebias Output Safe
  • 24-Pin QFN Package

The TPS40400 is a cost-optimized flexible synchronous buck controller that operates from a nominal 3-V to 20-V supply. This controller is an analog PWM controller that allows programming and monitoring through the PMBus™ interface. Flexible features found on this device include programmable soft-start time, programmable short circuit limit, and programmable undervoltage lockout (UVLO).

An adaptive anti-cross conduction scheme is used to prevent shoot through current in the power FETs. Gate drive voltage is 6 V to better enhance the power FETs for reduced losses. Short circuit detection occurs by sensing the voltage drop across the inductor or across a resistor placed in series with the inductor. A PMBus programmable threshold is compared to this voltage and is used to detect overcurrent. When the overcurrent threshold is reached, a pulse by pulse current limit scheme is used to limit the current to acceptable levels. If the overcurrent condition persists for more than 7 clock cycles of the converter, a fault condition is declared and the converter shuts down and goes into either a hiccup restart mode or latches off. The behavior can be selected through the PMBus interface. Other PMBus interface features include programmable operating frequency, soft-start time, overvoltage and undervoltage thresholds and the response to those events, output voltage change including margining as well as status monitoring.

The TPS40400 is a cost-optimized flexible synchronous buck controller that operates from a nominal 3-V to 20-V supply. This controller is an analog PWM controller that allows programming and monitoring through the PMBus™ interface. Flexible features found on this device include programmable soft-start time, programmable short circuit limit, and programmable undervoltage lockout (UVLO).

An adaptive anti-cross conduction scheme is used to prevent shoot through current in the power FETs. Gate drive voltage is 6 V to better enhance the power FETs for reduced losses. Short circuit detection occurs by sensing the voltage drop across the inductor or across a resistor placed in series with the inductor. A PMBus programmable threshold is compared to this voltage and is used to detect overcurrent. When the overcurrent threshold is reached, a pulse by pulse current limit scheme is used to limit the current to acceptable levels. If the overcurrent condition persists for more than 7 clock cycles of the converter, a fault condition is declared and the converter shuts down and goes into either a hiccup restart mode or latches off. The behavior can be selected through the PMBus interface. Other PMBus interface features include programmable operating frequency, soft-start time, overvoltage and undervoltage thresholds and the response to those events, output voltage change including margining as well as status monitoring.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS40400 3-V to 20-V PMBus Synchronous Buck Controller datasheet (Rev. D) PDF | HTML 07 Nov 2016
User guide TPS40400 Buck Controller Evaluation Module User's Guide (Rev. A) PDF | HTML 03 Jan 2022
Analog Design Journal Maximizing power density and thermal performance in power-module designs 12 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide DC/DC Buck Controller Solutions Selection Guide 06 Feb 2018
Application note SMT Guidelines for Stacked Inductor (Inductor On Top) on Voltage Regulator IC 22 Feb 2016
Technical article Select the correct PMBus POL solution for your application PDF | HTML 03 Aug 2015
Analog Design Journal 2Q 2012 Issue Analog Applications Journal 26 Apr 2012
Analog Design Journal Remote sensing for power supplies 26 Apr 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS40400EVM-351 — Evaluation Module for TPS40400 PMBus Synchronous Buck Controller

The TPS40400EVM-351 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS40400 PMBus Synchronous Buck Controller in a typical single output application. The EVM is designed to use a regulated 8Vdc to 14Vdc bus to produce a regulated output of 1.2Vdc at a maximum of (...)

User guide: PDF | HTML
Not available on TI.com
Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.
Driver or library

PMBUSSW-LINUX — Linux Driver for PMBUS

The Linux driver supports PMBus controlled Buck Controllers. The Linux driver supports communication through the PMBus and interfaces with the HWMon framework.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • tps40400
  • tps40422
  • tps544b20
  • tps544b25
  • (...)
Simulation model

TPS40400 IBIS MODEL

SLVMAY8.ZIP (81 KB) - IBIS Model
Simulation model

TPS40400 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM560A.ZIP (221 KB) - PSpice Model
Calculation tool

SLUC263 Type III Compensation Calculation Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
TPS40007 2.25V-5.5V, 300 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation TPS40009 2.25V-5.5V, 600 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation TPS40021 Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink TPS40040 2.25 to 5.5 V input, 300 kHz, synchronous buck controller with low pin count TPS40041 2.25 to 5.5 V input, 600 kHz, synchronous buck controller with low pin count TPS40055 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink TPS40057 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias TPS40075 4.5-V to 28-V, synchronous buck controller with voltage feed forward TPS40077 4.5-V to 28-V, synchronous buck controller with voltage feed forward in HTSSOP package TPS40101 4.5-V to 18-V, synchronous buck controller with advanced sequencing and output margining TPS40170 4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller TPS40190 4.5-V to 15-V, 20-A synchronous buck controller TPS40192 4.5-V to 18-V, 20-A, 600-kHz synchronous buck controller with power good TPS40193 4.5-V to 18-V, 20-A, 300-kHz synchronous buck controller with power good TPS40195 4.5-V to 20-V, 20-A, synchronous buck controller with power good and synchronization TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller TPS40303 3-V to 20-V, 25-A, 300-kHz synchronous buck controller with FSS TPS40304 3-V to 20-V, 25-A, 600-kHz synchronous buck controller with FSS TPS40305 3-V to 20-V, 25-A, 1.2-MHz synchronous buck controller with FSS TPS40322 Dual Output or Two-phase Synchronous Buck Controller TPS40400 3-V to 20-V, 30-A, synchronous buck controller with PMBus™, including Telemetry TPS40422 Dual Output or Multiphase Synchronous Buck Controller with PMBus TPS5130 4.5-V to 28-V, triple synchronous buck controller with LDO controller
AC/DC & DC/DC converters (integrated FET)
TPS53311 2.9V to 6V Input, 3A Synchronous Step-Down Converter with Eco-Mode and Smooth PWM TPS53313 4.5-V to 16-V, 6-A synchronous buck converter with optimized light load efficiency TPS53316 High-Efficiency, 5-A Step-Down Regulator with Integrated Switcher TPS56121 4.5-V to 14-V, 15-A synchronous SWIFT™ buck converter TPS56221 4.5-V to 14-V, 25-A synchronous SWIFT™ buck converter
Reference designs

PMP11140 — TPS40400 Step-Down Regulator with PMBus Delivering 1.8V at 4A Reference Design

PMP11140 is a single-phase switching regulator accepting an input range of 4.5V to 13.2V and providing an output voltage of 1.8V capable of supplying 4A of current. This reference design shows 1.8Vout, 4A (3A without a fan) for CPU I/O and other applications in a 22cm by 12.6cm single sided (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP21440 — Comparison: 0.8V/8W GaN vs Silicon Power Supply Reference Design

This reference design provides customers with a comparison study on the usage of GaN vs SI in power supply designs. This specific design uses TPS40400 controller to drive CSD87381 for the silicon power supply and LMG1210 with EPC2111 for the GaN power supply to provide 0.8V/10A. This design (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP20084 — 0.9V/10A PMBus POL Power Reference Design

This reference design is a 3.3Vin to 0.9V @ 10A power supply in a small form-factor, cost-effective design. It uses the TPS40400 controller in conjunction with the CSD87381P (a high and low side FET IC). The TPS40400 features full PMBUS telemetry for enhanced monitoring and control. The (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP20080 — 12VDC Input, Hybrid Memory Cube (HMC) Gen. 2 Power Supply Reference Design

The PMP20080 is a powerful design intended to operate 5 output rails with application to a Hybrid Memory Cube (HMC) Gen2. This design uses 5 synchronous bucks with multiple different controllers to allow for a well regulated set of outputs. Also, PMP20080 allows for the configurability that comes (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP10520 — Xilinx Virtex® UltraScale™ FPGA Multi-Gigabit Transceiver (MGT) Power Solution

The PMP10520 reference design provides all the power supply rails (1V/20A, 1.2V/30A, 1.8V/4A) necessary to power the multi-gigabit transcievers (MGT) in Xilinx's Virtex® Ultrascale™  FPGAs.  This design uses a 5V input and has a PMBus interface for current and voltage (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9475 — Xilinx Virtex UltraScale FPGA Power Solution with PMBus Reference Design

The PMP9475 12V-input reference design provides all the power supply rails necessary to power Xilinx's Virtex® UltraScale™ family of FPGAs in  a compact, highly efficient design.  This design uses several of TI's PMBus Point-Of-Load voltage regulators for ease of (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9408 — Xilinx Virtex Ultrascale FPGA Multi-Gigabit Transceiver (MGT) Power Reference Design with PMBus

The PMP9408 reference design provides all the power supply rails necessary to power the multi-gigabit transcievers (MGT) in Xilinx's Virtex® Ultrascale™ FPGAs.  It utilizes a PMBus interface for current and voltage monitoring and meets Xilinx's low output voltage ripple (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9407 — Xilinx Virtex Ultrascale FPGA Multi-Gigabit Transceiver (MGT) Power Reference Design with PMBus

The PMP9407 reference design provides all the power supply rails necessary to power the multi-gigabit transcievers (MGT) in Xilinx's Virtex® Ultrascale™ FPGAs.  This design uses a 5V input and has a PMBus interface for current and voltage monitoring, margining, timing delays, and (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9463 — Power Reference Design for Xilinx Ultrascale Kintex FPGA Multi-Gigabit Transciever (MGT) with PMBus

The PMP9463 reference design provides all the power supply rails necessary to power the multi-gigabit transcievers (MGT) in Xilinx's Ultrascale™ Kintex® FPGAs.  It utilizes a PMBus interface for current and voltage monitoring and meets Xilinx's low output voltage ripple (...)
Test report: PDF
Schematic: PDF
Package Pins Download
VQFN (RHL) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos