|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS51020 is a multi-function dual-synchronous step-down controller for notebook system power. The part is specifically designed for high performance, high efficiency applications where the loss associated with a current sense resistor is unacceptable. The TPS51020 utilizes feed forward voltage mode control to attain high efficiency without sacrificing line response. Efficiency at light load conditions can be maintained high as well by incorporating autoskip operation. A selectable, Suspend to RAM (STR) supported, DDR option provides a one chip solution for all switching applications from 5-V/3.3-V supply to a complete DDR termination solution. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS51020DBT | ACTIVE | -40 to 85 | 2.35 | 1ku | TSSOP (DBT) | 30 | View | 60 | TUBE | |||
| TPS51020DBTG4 | ACTIVE | -40 to 85 | 2.35 | 1ku | TSSOP (DBT) | 30 | View | 60 | TUBE | |||
| TPS51020DBTR | ACTIVE | -40 to 85 | 2.10 | 1ku | TSSOP (DBT) | 30 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TPS51020DBTRG4 | ACTIVE | -40 to 85 | 2.10 | 1ku | TSSOP (DBT) | 30 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:13 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS51020DBT | |||
| Americas | Avnet | 396 | |
| Newark | 55 | ||
| Rochester Electronics | 251 | ||
| Asia | Farnell Asia | 23 | |
| WPI | 52 | ||
| Europe | Farnell | 23 | |
| TI Lead Time*: 20 WeeksTPS51020DBTG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS51020DBTR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS51020DBTRG4 | |||
| Asia | WPI | 480 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS51020DBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS51020DBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS51020DBTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS51020DBTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS51020 
| Name | Part # | Company | Tool / Software Type |
| TPS51020EVM Evaluation Module | TPS51020EVM-001 | Texas Instruments | Development Boards/EVMs |
| TPS51100EVM-001 Evaluation Module | TPS51100EVM-001 | Texas Instruments | Development Boards/EVMs |
| TPS51116EVM-001 Evaluation Module | TPS51116EVM-001 | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS - DC/DC CONTROLLERS (EXTERNAL SWITCH) | Also considered DDR Power Solutions |
| TPS51100 | 3A Source/Sink DDR terminator Regulator | LINEAR REGULATORS - SINGLE CHANNEL LDO | Also considered DDR Power Solutions |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TPS51117 | 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS51120 | Dual Current Mode, Synch Step-Down Controller With 100-mA Standby Reg For Notebook System Power | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS51221 | Fixed Frequency 99% Duty Cycle Peak Current Mode Notebook System Power Dual Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS5120 | Dual Output, Two-Phase Synchronous Buck Controller with Wide Input Voltage Range | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| BQ24030 | Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 6V, Vbat 4.2V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TL4242 | Adjustable LED Driver | LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS | TI customers also evaluated this product. |
| TPS51315 | 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS2062A | Current-limited, Power Distribution Switches | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS71727 | Single Output LDO, 150mA, Fixed (2.7V), High PSRR, Low Quiescent Current, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS3106K33 | Ultra Low-Supply Current/Supply-Voltage Supervisory Circuits | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS2062 | Dual 1A Current-Limited, Power-Distribution Switches | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS73025 | Single Output LDO, 200mA, Fixed(2.5V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS62110 | Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number