|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS51100 is a 3-A sink/source tracking termination regulator. It is specifically designed for low-cost/low-external component count systems, where space is a premium. The TPS51100 maintains fast transient response only requiring 20-µF (2 × 10µF) of ceramic output capacitance. The TPS51100 supports remote sensing functions and all features required to power the DDR and DDR2 VTT bus termination according to the JEDEC specification. In addition, the TPS51100 includes integrated sleep-state controls placing VTT in High-Z in S3 (suspend to RAM) and soft-off for VTT and VTTREF in S5 (suspend to disk). The TPS51100 is available in the thermally efficient 10-pin MSOP PowerPAD and is specified from 40°C to 85°C. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS51100DGQ | ACTIVE | -40 to 85 | 0.90 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 80 | TUBE | ||
| TPS51100DGQG4 | ACTIVE | -40 to 85 | 0.90 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 80 | TUBE | ||
| TPS51100DGQR | ACTIVE | -40 to 85 | 0.80 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 2500 | LARGE T&R | Purchase Samples | |
| TPS51100DGQRG4 | ACTIVE | -40 to 85 | 0.80 | 1ku | MSOP-PowerPAD (DGQ) | 10 | View | 2500 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:04 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS51100DGQ | |||
| Asia | Farnell Asia | 192 | |
| Europe | Avnet-SILICA | 870 | |
| Compel | 13 | ||
| Farnell | 122 | ||
| Worldwide | DigiKey | 669 | |
| TI Lead Time*: 20 WeeksTPS51100DGQG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 386 | ||
| TI Lead Time*: 20 WeeksTPS51100DGQR | |||
| Americas | Arrow | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS51100DGQRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS51100DGQ | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS51100DGQG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS51100DGQR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS51100DGQRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS51100 
View Application Notes for Single Channel LDO
View User Guides for Single Channel LDO
| Name | Part # | Company | Tool / Software Type |
| TPS51100EVM-001 Evaluation Module | TPS51100EVM-001 | Texas Instruments | Development Boards/EVMs |
| TPS51116EVM-001 Evaluation Module | TPS51116EVM-001 | Texas Instruments | Development Boards/EVMs |
| TPS51200 Sink Source DDR Termination Regulator | TPS51200EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS51200 | Sink/Source DDR Termination Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS74401 | Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS76801 | Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS79301 | Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS65053 | 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS54310 | 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| UCC28600 | 8-Pin Quasi Resonant Flyback Green Mode Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TL494 | PWM Control Circuit | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS61161 | White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS51117 | 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS61085 | 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |

No Tags are Available for this Part Number