TPS5120-Q1 Status: ACTIVE

Automotive Catalog Dual Output Two-Phase Synchronous Buck DC/DC Controller


      
         
Alert me about changes<br/>to this product

 TPS5120-Q1
TopologyBuck  
Vin(Min)(V)4.5  
Vin(Max)(V)28  
Regulated Outputs(#)2  
Iout(Max)(A)1.5  
Switching Frequency(Max)(kHz)500  
Iq(Typ)(mA)1.1  
Pin/Package30TSSOP  
RatingAutomotive  
Duty Cycle(Max)(%)100  
Vdo(Typ)(mV)200  
 Samples
 Inventory

Other qualified versions of TPS5120-Q1

Version Part Number Definition
Catalog TPS5120 TI's standard catalog product
Enhanced Product TPS5120-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS5120: Dual Output, Two-Phase Synchronous Buck Controller with Wide Input Voltage Range
  • TPS40200: Wide Input Non-Synchronous Buck DC/DC Controller
  • TPIC74100-Q1: Automotive Catalog Buck/Boost Switch-Mode Regulator
  • TPS54362-Q1: Automotive Catalog 3A, 60V step down DC/DC converter with low Iq, voltage supervision and reset

Product Information

Features

  • Qualified for Automotive Applications
  • Independent Dual-Outputs Operate 180° Out of Phase
  • Wide Input Voltage Range: 4.5-V – 28-V
  • Adjustable Output Voltage Down to 0.9 V
  • Pin-Selectable PWM/SKIP Mode for High Efficiency Under Light Loads
  • Synchronous Buck Operation Allows up to 95% Efficiency
  • Separate Standby Control and Overcurrent Protection for Each Channel
  • Programmable Short-Circuit Protection
  • Low Supply (1 mA) and Shutdown (1 nA) Current
  • Power Good Output
  • High-Speed Error Amplifiers
  • Sequencing Easily Achieved by Selecting Softstart Capacitor Values.
  • 5-V Linear Regulator Power Internal IC Circuitry
  • 30-Pin TSSOP Packaging
  • Gate Leakage Test Passing Level is 50 V

Description

The TPS5120 is a dual channel, high-efficiency synchronous buck controller where the outputs run 180 degrees out of phase, which lowers the input current ripple, thereby reducing the input capacitance cost. The PWM/SKIP pin allows the operating mode to switch from PWM mode to skip mode under light load conditions. The skip mode enables a lower operating frequency and shortens the pulse width to the low-side MOSFET, increasing the efficiency under light load conditions. These two modes, along with synchronous-rectifier drivers, dead time, and very low quiescent current, allow power to be conserved and the battery life to be extended under all load conditions. The 1.5 A (typical) high-side and low-side MOSFET drivers on-chip are designed to drive less expensive N-channel MOSFETs.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS5120QDBTRQ1ACTIVE-40 to 1253.45 | 1kuTSSOP (DBT) | 30 View 2000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS5120QDBTRQ1G4ACTIVE-40 to 1253.45 | 1kuTSSOP (DBT) | 30 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:14 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTPS5120QDBTRQ1
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTPS5120QDBTRQ1G4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS5120QDBTRQ1  TBD CU NIPDAU Level-2-220C-1 YEARViewView
TPS5120QDBTRQ1G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS5120-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS5120 Dual Output, Two-Phase Synchronous Buck Controller with Wide Input Voltage Range NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPIC74100-Q1 Automotive Catalog Buck/Boost Switch-Mode Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS54362-Q1 Automotive Catalog 3A, 60V step down DC/DC converter with low Iq, voltage supervision and reset DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TPS5120-Q1:

View All Tags

Other Support



Click Here