TPS5124 Status: ACTIVE

TPS5124 Dual Channel Synchronous Step-Down PWM Controller


      
         
Alert me about changes<br/>to this product

 TPS51020 TPS5120 TPS51221 TPS51222 TPS5124
TopologyBuck  Buck  Buck  Buck  Buck  
Vin(Min)(V)4.5  4.5  4.5  4.5  4.5  
Vin(Max)(V)28  28  28  32  15  
Vout(Min)(V)0.9  0.9  1  1  0.9  
Vout(Max)(V)24  26  12  12  12  
Regulated Outputs(#)2  2  2  2  2  
Iout(Max)(A)20  20  20  20  20  
Switching Frequency(Max)(kHz)450  500  1000  1000  500  
Iq(Typ)(mA)1.4  1.1  1.3   1.1  
Pin/Package30TSSOP  30TSSOP  32QFN  32QFN  30TSSOP  
Thermal ShutdownYes  Yes  Yes  Yes  No  
Vout2(Min)(V)0.9  0.9  1  1  0.9  
Vout2(Max)(V)24  26  12  12  12  
Iout2(A)20  15  20  20  20  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Duty Cycle(Max)(%)88  80  99  99  80  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS51124: Dual, Synchronous Step Down Controller for Low Voltage System Power
  • TPS51117: 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency
  • TPS51020: Dual, DDR selectable, Synchronous buck controller
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
  • TPS62420: Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN
  • TPS63700: Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN

More Related Products

Product Information

Features

  • High Efficiency – No Current Sense Resistor Required, RDS(on) Overcurrent Detection with Temperature Compensation
  • Adjustable Output Voltage Down to 0.9 V
  • Voltage-Mode PWM Control: Maximum 500-kHz Operation
  • 180° Out-of-Phase Control
  • Individual Standby and Soft-Start for Each Channel - Easy Power Sequencing
  • Overvoltage and Undervoltage Protection
  • Built-In Boot-Strap Diode
  • Built-In 5-V Linear Regulator
  • Accurate ± 1% 0.85-V Reference
  • APPLICATIONS
    • Consumer Game Systems
    • DSP Applications
    • Digital Set-Top Box
    • VGA and Sound Cards

Description

The TPS5124 is dual independent high efficiency synchronous step-down controller. It supports a low-voltage/high-current power supply applications that use either a 5-V or 12-V bus voltage. Since both controllers of the TPS5124 operate 180 degree out-of-phase, the input current ripple is minimized resulting in a smaller input capacitance and reduced power supply cost.

The current protection circuit detects the drain-to-source voltage drop across the high-side and low-side power MOSFET while it is conducting. Also, the current protection circuit has a temperature coefficient to compensate for the RDS(on) variation of the MOSFET. This resistor-less current protection and built-in boost diode simplify the system design and reduces the external parts count.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS5124DBTACTIVE-40 to 852.20 | 1kuTSSOP (DBT) | 30 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS5124DBTG4ACTIVE-40 to 852.20 | 1kuTSSOP (DBT) | 30 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS5124DBTRACTIVE-40 to 852.00 | 1kuTSSOP (DBT) | 30 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS5124DBTRG4ACTIVE-40 to 852.00 | 1kuTSSOP (DBT) | 30 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:13 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS5124DBT
AmericasAvnet >1k
Newark 100
Rochester Electronics 60
AsiaFarnell Asia 100
WPI 84
EuropeAvnet-SILICA 100
WorldwideDigiKey 530
Mouser Electronics 30
TI Lead Time*: 20 WeeksTPS5124DBTG4
AmericasAvnet 60
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS5124DBTR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS5124DBTRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS5124DBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS5124DBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS5124DBTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS5124DBTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS5124 Help

Datasheet

User Guides

View User Guides for DC/DC Controllers (External Switch)

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Dual Synchronous Buck Controller Evaluation ModuleTPS5124EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS51124 Dual, Synchronous Step Down Controller for Low Voltage System Power NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS51117 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS51020 Dual, DDR selectable, Synchronous buck controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS5120 Dual Output, Two-Phase Synchronous Buck Controller with Wide Input Voltage Range NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS51222 Fixed-Frequency, 99% Duty Cycle Peak Current-Mode Notebook System Power Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40057 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS51221 Fixed Frequency 99% Duty Cycle Peak Current Mode Notebook System Power Dual Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TL1451A Dual Channel Controller with Wide Input Voltage Range NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62420 Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS63700 Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
TPS51100 3A Source/Sink DDR terminator Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51200 Sink/Source DDR Termination Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS2111 Dual In/Single Out Autoswitching Power MUX, Manual/Auto Sw, Adj. Cur Limit, Adj. Vol Threshold POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES TI customers also evaluated this product.
TPS2066 Dual 1A Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2042B Dual, Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here