TPS5140 Status: ACTIVE

Quad Output (3 Buck, 1 Boost) High Efficiency DC/DC Controller for Notebook PC Power


      
         
Alert me about changes<br/>to this product

 TPS5140
TopologyBuck  
Vin(Min)(V)4.5  
Vin(Max)(V)28  
Vout(Min)(V)1.2  
Vout(Max)(V)26  
Regulated Outputs(#)4  
Iout(Max)(A)20  
Switching Frequency(Max)(kHz)350  
Iq(Typ)(mA)1.8  
Pin/Package64TQFP  
Thermal ShutdownNo  
Vout2(Min)(V)1.2  
Vout2(Max)(V)26  
Iout2(A)20  
RatingCatalog  
Duty Cycle(Max)(%)75  
Vdo(Typ)(mV)200  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPS40195: 4.5V to 20V Buck Controller with Synchronization and Power Good
  • TPS51220A: Fixed-Frequency, 99% Duty Cycle Peak Current-Mode Notebook System Pwr Controller
  • TPS40192: 4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good
  • TPS2065: Single 1A Current-Limited, Power-Distribution Switches for USB Applications
  • TPS54283: Dual 2A Non-Synchronous Step Down SWIFT™ Converter with Integrated High Side MOSFET, 300 kHz
  • TPS76333: Single Output LDO, 150mA, Fixed(3.3V), Low Quiescent Current, Thermal Protection

More Related Products

Product Information

Features

  • Three Independent Step-Down DC/DC Controllers and One 12-V Boost DC/DC Converter
  • 4.5 V \x96 28 V Input Voltage Range
  • Step-Down Controller Output Voltages Adjustable Down to 1.2 V
  • Synchronous-Buck Operation for High Efficiency
  • PWM Mode Control
  • Auto PWM/SKIP Mode for High Efficiency Under All Load Conditions
  • High Speed Error Amplifier
  • Separate Standby Control and Over Current Protection for Each Channel
  • Over Voltage and Under Voltage Protection
  • Programmable Short Circuit Protection
  • Power Good With Programmable Delay Time
  • 5 V and 3.3 V Linear Regulators

Description

The TPS5140 is a dc/dc controller that incorporates three synchronous-buck controllers and one nonsynchronous 12-V boost converter on one chip to power the voltage rails needed by notebook peripheral components. On-chip high-side and low-side synchronous rectifier drivers are integrated to drive less expensive N-channel power MOSFETs. The nonsynchronous boost converter includes the N channel power MOSFET and supports 120 mA for the PCMCIA power supply. The outputs are controlled independently and two of the synchronous-buck controllers operate 180 degrees out of phase, with the third lowering the input current ripple and allowing a smaller input capacitance to reduce power supply cost. For higher efficiency under all load conditions, the TPS5140 automatically adjusts each channel from the PWM mode to the skip mode independently.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS5140PAGACTIVE-20 to 854.25 | 1kuTQFP (PAG) | 64 View 160 | EIAJ TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS5140PAGG4ACTIVE-20 to 854.25 | 1kuTQFP (PAG) | 64 View 160 | EIAJ TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS5140PAGRACTIVE-20 to 853.85 | 1kuTQFP (PAG) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS5140PAGRG4ACTIVE-20 to 853.85 | 1kuTQFP (PAG) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:12 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS5140PAG
WorldwideDigiKey 90
TI Lead Time*: 20 WeeksTPS5140PAGG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS5140PAGR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS5140PAGRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS5140PAG RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
TPS5140PAGG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
TPS5140PAGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
TPS5140PAGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS5140 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS40195 4.5V to 20V Buck Controller with Synchronization and Power Good NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS51220A Fixed-Frequency, 99% Duty Cycle Peak Current-Mode Notebook System Pwr Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40192 4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS53114 4.5V to 24V Input, Synchronous Step Down Controller for Low Voltage Power Rails NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS5130 Triple Synchronous Buck Controller with LDO Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS51222 Fixed-Frequency, 99% Duty Cycle Peak Current-Mode Notebook System Power Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS51221 Fixed Frequency 99% Duty Cycle Peak Current Mode Notebook System Power Dual Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS51513 3V to 28V Input Sync. Step Down Controller with D-CAP+™ Mode and Integrated Gate Drivers NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS54283 Dual 2A Non-Synchronous Step Down SWIFT™ Converter with Integrated High Side MOSFET, 300 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS76333 Single Output LDO, 150mA, Fixed(3.3V), Low Quiescent Current, Thermal Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS3306-18 Dual-Processor Supervisory Circuits with Power-Fail POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
UC2625 Brushless DC Motor Controller POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
TPS2358 Dual-Slot ATCA AdvancedMC(TM) Controller HOT SWAP POWER MANAGEMENT-HOT-SWAP CONTROLLERS (EXTERNAL FET) TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS75333 Single Output LDO, 1.5A, Fixed(3.3V), PowerGood (PG) Output, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TL783 3 Pin 750mA Adjustable Positive Voltage Regulator with 125VIN LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here