| TPS51511, Status:ACTIVE Synchronous Switcher Controller with 2A LDO for GPU Power | ||||||
D-CAP, PowerPAD are trademarks of Texas Instruments. The TPS51511 is a 350-kHz D-CAP-mode synchronous switcher with a 2-A, source-only low drop-out (LDO) regulator. It is specifically designed for low cost/low noise/low external-component count power systems for GPU applications. The integrated 'OD' switch in the buck controller supports dynamic output voltage change. The current mode option of the synchronous buck converter can support pure output ceramic-capacitor applications. The open-drain LDO power-good signal can be accessed through the OD pin when it is needed in the application. The TPS51511 is available in the thermally-enhanced 20-pin QFN package, and is specified from -40°C to 85°C. |
Customers Who Evaluated This Product Also Evaluated...These Alternative Products:
These Complementary Products:
Refine Your Selection - Analog & Mixed-Signal: DC/DC Controllers (External Switch) Support - Training | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Pricing/Packaging/CAD Design Tools/Samples | ||||||||
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Budget Price ($US) | QTY | Industry Standard (TI Pkg) | Pins | Top Side Marking | Standard Pack Quantity | Package Carrier | Symbols | Samples |
| TPS51511RHLR | ACTIVE | -40 to 85 | 2.35 | 100u | QFN (RHL) | 20 | View | 3000 | LARGE T&R | Purchase Samples | |
| TPS51511RHLRG4 | ACTIVE | -40 to 85 | 2.35 | 100u | QFN (RHL) | 20 | View | 3000 | LARGE T&R | Purchase Samples | |
| TPS51511RHLT | ACTIVE | -40 to 85 | 2.60 | 100u | QFN (RHL) | 20 | View | 250 | SMALL T&R | Request Free Samples | |
| TPS51511RHLTG4 | ACTIVE | -40 to 85 | 2.60 | 100u | QFN (RHL) | 20 | View | 250 | SMALL T&R | Request Free Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| * Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information. | ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information. |
| Quality & Lead (Pb)-Free Data | |||||
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS51511RHLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS51511RHLRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS51511RHLT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS51511RHLTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details. | If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information. |
| Technical Documents |
| Synchronous Switcher Controller With 2A LDO for VGA Power (Rev. A) (tps51511.pdf, 1157 KB) 02 Apr 2007 Download |
| View Application Notes for DC/DC Controllers (External Switch) |
| High-Performance Synchronous Buck EVM Using the TPS51511 (slvu196.htm, 8 KB) 09 May 2007 Abstract |
| View User Guides for DC/DC Controllers (External Switch) |
| Tools & Software |
| Part # | Company | Tool / Software Type | |
| TPS51511EVM Evaluation Module | TPS51511EVM | Texas Instruments | Development Boards/EVMs |
| Related Products |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Comments | |
| TPS51120 | Dual Current Mode, Synch Step-Down Controller With 100-mA Standby Reg For Notebook System Power | TI customers also evaluated this product. | |
| TPS40131 | Two-Phase Synchronous Buck Controller w/Integrated Mosfet Drivers | TI customers also evaluated this product. | |
| TPS5130 | Triple Synchronous Buck Controller with LDO Controller | TI customers also evaluated this product. | |
| TPS51124 | Dual, Synchronous Step Down Controller for Low Voltage System Power | TI customers also evaluated this product. | |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | TI customers also evaluated this product. | |
| TPS51117 | Wide Vin Synchronous Buck Controller Optimized for Light Load Efficiency | TI customers also evaluated this product. | |
| TPS40190 | Low Pin Count Synchronous Buck DC/DC Controller | TI customers also evaluated this product. | |
| TPS51220 | Fixed Frequency, 99% Duty Cycle Peak Current Mode Notebook System Power Controller | TI customers also evaluated this product. | |
| TPS40061 | Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source/sink | TI customers also evaluated this product. | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS62220 | Adjustable, 400-mA, 95% Efficient Step-Down Converter, 15uA, ThinSOT-23 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS61041 | 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS2022 | 1.1A, 2.7-5.5V Single Power Distribution Switch IC Hi-Side MOSFET, Fault Report, Act-Low Enable | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS79333 | Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS60403 | 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| TPS62200 | Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS2044B | Quad Current-Limited Power Distribution Switches | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS54610 | Low Input Voltage 6A Synchronous Buck Converter with Adjustable Output Voltage | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5431 | 5.5-V to 23-V, 3-A Step-Down Swift(TM) Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS2065 | Single 1A Current-Limited, Power-Distribution Switches for USB Applications | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| Notebook PC |
| All Block Diagrams |