TPS51621 Status: ACTIVE

Dual Phase, D-CAP+™Mode Step-Down Controller for IMVP6.5 CPU/GPU Vcore


      
         
Alert me about changes<br/>to this product


Special Note

This device is designed specifically to power IMVP Mobile Processors under a strict disclosure agreement with Intel. The end user must have a current CNDA Agreement in place with Intel. For more information please contact IMVP@list.ti.com.


Datasheet

Download - PDF Icon

 TPS51610 TPS51611 TPS51620 TPS51621
TopologyBuck,Single Phase,IMVP6+  Buck,Single Phase,IMVP6.5  Buck,Dual Phase,IMVP6+  Buck,Dual Phase,IMVP6.5  
Vin(Min)(V)3  3  3  3  
Vin(Max)(V)28  28  28  28  
Vout(Min)(V)0.3  0.3  0.3  0.3  
Vout(Max)(V)1.5  1.5  1.5  1.5  
Regulated Outputs(#)1  1  1  1  
Switching Frequency(Max)(kHz)500  500  500  500  
Pin/Package32QFN  32QFN  40QFN  40QFN  
Thermal ShutdownYes  Yes  Yes  Yes  
RatingCatalog  Catalog  Catalog  Catalog  
Duty Cycle(Max)(%)50  50  50  50  
 SamplesSamplesSamplesSamples
 InventoryInventory Not AvailableInventoryInventory

Product Information

Features

  • Selectable Dual-or Single-Phase
  • Selectable CPU or GPU Mode
  • Minimum External Parts Count
  • Full IMVP-6.5 Feature Set, Including VR_TT and Output Current Monitor (IMON)
  • ±8 mV VCORE Accuracy Over Line/Load/Temp
  • 7-Bit DAC
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction (OSR)
    Reduces Output Capacitance
  • Accurate, Adjustable Voltage Positioning
  • Selectable 200/300/400/500 kHz Frequency
  • Pat. Pending AutoBalance Phase Balancing
  • Selectable 8-Level Current Limit
  • 3-V to 28-V Conversion Voltage Range
  • Fast MOSFET Driver w/Integrated Boost Diode
  • Integrated Overvoltage Protection (OVP)
  • Small 6 × 6, 40-Pin QFN PowerPAD Package
  • APPLICATIONS
    • IMVP-6.5 VCORE Applications for Adapter, Battery, NVDC or 3 V/5 V/12 V Rails

Description

The TPS51621 is a selectable dual or single-phase, fully compliant IMVP-6.5 step down controller with integrated gate drivers. Advanced control features such as D-CAP+ architecture and OSR overshoot reduction provide fast transient response, and lowest output capacitance. The TPS51621 also supports single-phase operation for light loads. The full complement of IMVP-6.5 I/O is integrated into the TPS51621, including VR_TT, DPRSLPVR, PSI and output current monitoring (IMON). PSI is used to control the number of active phases. Transitioning into and out of dual-phase mode is exceptionally smooth.

Adjustable control of VCORE slew rate and voltage positioning round out the IMVP-6.5 features. In addition, the TPS51621 includes two high-current MOSFET gate drivers to drive high- and low-side N-channel MOSFETs with exceptionally high speed and low switching loss.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS51621RHARACTIVE-10 to 1052.00 | 1kuQFN (RHA) | 40 View 2500 | LARGE T&RPurchase Samples
TPS51621RHATACTIVE-10 to 1052.20 | 1kuQFN (RHA) | 40 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:13 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS51621RHAR
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPS51621RHAT
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS51621RHAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS51621RHAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS51621 Help

Datasheet

Part # Name Product Family Comments
CSD16321Q5   N-Channel NexFET™ Power MOSFET   POWER MANAGEMENT - MOSFET      
CSD16406Q3   N-Channel NexFET™ Power MOSFET   POWER MANAGEMENT - MOSFET      

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here